NXOpen .NET Reference
12.0.0
|
Represents line weld side data More...
Protected Member Functions | |
override void | FreeResource () |
Frees the object from memory. More... | |
Properties | |
unsafe string | DepthRootOpeningNumberOfWelds [get, set] |
Returns or sets the depth or root opening or number of welds as the case may be More... | |
unsafe NXOpen.Annotations.FinishMethod | FinishMethod [get, set] |
Returns or sets the weld finish method More... | |
unsafe string | GrooveAngle [get, set] |
Returns or sets the groove angle More... | |
unsafe string | LengthPitch [get, set] |
Returns or sets the weld length and pitch More... | |
unsafe string | Size [get, set] |
Returns or sets the weld size More... | |
unsafe NXOpen.Annotations.SizeLetterCode | SizeLetterCode [get, set] |
Returns or sets the weld size letter code (ISO and DIN only) More... | |
unsafe NXOpen.Annotations.SupplementarySymbol | SupplementarySymbol [get, set] |
Returns or sets the weld supplementary symbol More... | |
unsafe NXOpen.Annotations.Symbol | Symbol [get, set] |
Returns or sets the elementary weld symbol More... | |
Represents line weld side data
Created in NX4.0.0
|
protected |
Frees the object from memory.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX4.0.0
License requirements: None.
|
getset |
Returns or sets the depth or root opening or number of welds as the case may be
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the weld finish method
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the groove angle
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the weld length and pitch
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the weld size
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the weld size letter code (ISO and DIN only)
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the weld supplementary symbol
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the elementary weld symbol
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.