NXOpen .NET Reference
12.0.0
|
Represents a line weld More...
Public Member Functions | |
unsafe NXOpen.Annotations.LineWeldData | GetWeldData () |
Returns the weld data More... | |
unsafe void | SetWeldData (NXOpen.Annotations.LineWeldData data) |
Sets the weld data. More... | |
unsafe void | SetAutoWeldSymbol (bool isAutoWeldSymbol) |
Sets the auto weld symbol flag. More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.DisplayableObject | |
enum | ObjectWidth { Normal, Thick, Thin, One = 5, Two, Three, Four, Five, Six, Seven, Eight, Nine } |
specifies object width for objects such as lines and text More... | |
enum | ObjectFont { Solid = 1, Dashed, Phantom, Centerline, Dotted, LongDashed, DottedDashed } |
specifies the object font for objects such as lines More... | |
Properties inherited from NXOpen.Annotations.Annotation | |
unsafe NXOpen.Point3d | AnnotationOrigin [get, set] |
Returns or sets the origin (location) of the annotation. More... | |
unsafe NXOpen.Xform | AnnotationPlane [get, set] |
Returns or sets the annotation plane. More... | |
unsafe bool | HasAssociativeOrigin [get] |
Returns a flag indicating whether the origin is associative More... | |
unsafe bool | IsRetained [get] |
Returns a flag indicating whether the annotation is retained More... | |
unsafe NXOpen.Annotations.LeaderOrientation | LeaderOrientation [get, set] |
Returns or sets the leader orientation for the annotation. More... | |
unsafe int | NumberOfAssociativities [get] |
Returns the number of associativities for the annotation. More... | |
unsafe bool | ParallelToScreen [get, set] |
Returns or sets the PMI parallel to screen setting More... | |
unsafe bool | Suppressed [get] |
Returns the flag indicating whether the annotation is suppressed More... | |
Represents a line weld
To create or edit an instance of this class, use NXOpen.Annotations.LineWeldBuilder
Created in NX4.0.0
unsafe NXOpen.Annotations.LineWeldData NXOpen.Annotations.LineWeld.GetWeldData | ( | ) |
Returns the weld data
Created in NX4.0.0
License requirements: None.
unsafe void NXOpen.Annotations.LineWeld.SetAutoWeldSymbol | ( | bool | isAutoWeldSymbol | ) |
Sets the auto weld symbol flag.
Created in NX11.0.1
License requirements: geometric_tol ("GDT") OR drafting ("DRAFTING")
isAutoWeldSymbol |
unsafe void NXOpen.Annotations.LineWeld.SetWeldData | ( | NXOpen.Annotations.LineWeldData | data | ) |
Sets the weld data.
NOTE: This method should not be used to edit a read-only object such as a Mirrored PMI object. If it is, the changes will be overridden when the part is updated.
Created in NX4.0.0
License requirements: geometric_tol ("GDT") OR drafting ("DRAFTING")
data | New line weld data |