NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Annotations.LineWeldBuilder More...
Public Types | |
enum | FieldWeldType { Plain, TopField, TopFieldSimpleFlag } |
Represents the field weld type More... | |
enum | IdLineType { Plain, IdLineAbove, IdLineBelow, CenteredSpotWeld, CenteredSeamWeld, Centered } |
Represents the id line type More... | |
enum | StaggeredWeldType { NoStaggeredSymbol, StaggeredSymbol, StaggeredSymbolWeldSide } |
Represents the staggered weld type More... | |
enum | TailType { NoTail, Tail, Box } |
represents the tail type More... | |
enum | WeldSymbolWeldAlongContourType { None, Closed, Unclosed, TrilateralWeld, AllAround } |
Represents the weld along contour option More... | |
Public Member Functions | |
unsafe string[] | GetReference () |
Returns the reference or specification text More... | |
unsafe void | SetReference (string[] reference) |
Sets the reference or specification text More... | |
unsafe void | InheritProperties (NXOpen.Annotations.Weld annotation) |
This inherits the properties from the existing weld symbol More... | |
unsafe void | InheritPropertiesFromWeldFeature (NXOpen.DisplayableObject feature) |
This inherits the properties from the existing weld feature More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Annotations.LineWeldDataBuilder | ArrowSideWeldData [get] |
Returns the NXOpen.Annotations.LineWeldDataBuilder for the arrow side of the weld symbol More... | |
unsafe NXOpen.Annotations.LineWeldBuilder.FieldWeldType | FieldWeld [get, set] |
Returns or sets the field indicating the weld is done at the field site More... | |
unsafe bool | FlipDirection [get, set] |
Returns or sets the flip direction for top seam More... | |
unsafe bool | FlipHorizontal [get, set] |
Returns or sets the flip horizontal direction for side seam More... | |
unsafe bool | FlipVertical [get, set] |
Returns or sets the flip vertical direction for side seam More... | |
unsafe NXOpen.Annotations.ForeshorteningSymbolBuilder | ForeshorteningSymbol [get] |
Returns the foreshortening symbol builder More... | |
unsafe NXOpen.Annotations.LineWeldBuilder.IdLineType | IdLine [get, set] |
Returns or sets the identification or reference line More... | |
unsafe NXOpen.SelectDisplayableObject | Inherit [get] |
Returns the weld symbol from which the style properties are inherited More... | |
unsafe NXOpen.Annotations.LeaderBuilder | Leader [get] |
Returns the NXOpen.Annotations.LeaderBuilder for weld symbol More... | |
unsafe NXOpen.Annotations.OriginBuilder | Origin [get] |
Returns the NXOpen.Annotations.OriginBuilder for the weld symbol More... | |
unsafe NXOpen.Annotations.LineWeldDataBuilder | OtherSideWeldData [get] |
Returns the NXOpen.Annotations.LineWeldDataBuilder for the other side of the weld symbol More... | |
unsafe double | Scale [get, set] |
Returns or sets the scaling factor for the welding symbol More... | |
unsafe NXOpen.SelectDisplayableObjectList | SideSeamObjects [get] |
Returns the side seam object More... | |
unsafe double | SpaceFactor [get, set] |
Returns or sets the space factor for the welding symbol More... | |
unsafe NXOpen.Annotations.LineWeldBuilder.StaggeredWeldType | StaggeredWeld [get, set] |
Returns or sets the staggered weld More... | |
unsafe NXOpen.Annotations.StyleBuilder | Style [get] |
Returns the NXOpen.Annotations.StyleBuilder for the weld symbol More... | |
unsafe NXOpen.Annotations.LineWeldBuilder.TailType | Tail [get, set] |
Returns or sets the weld tail More... | |
unsafe NXOpen.SelectDisplayableObject | TopSeamObject [get] |
Returns the top seam object More... | |
unsafe NXOpen.Annotations.LineWeldBuilder.WeldSymbolWeldAlongContourType | WeldAlongContour [get, set] |
Returns or sets the weld along contour option More... | |
Represents a NXOpen.Annotations.LineWeldBuilder
To create a new instance of this class, use NXOpen.Annotations.WeldCollection.CreateLineWeldBuilder
Default values.
Property | Value |
---|---|
ArrowSideWeldData.ContourSymbol |
None |
ArrowSideWeldData.FinishSymbol |
None |
ArrowSideWeldData.WeldSizeCode |
None |
ArrowSideWeldData.WeldSymbol |
None |
FieldWeld |
Plain |
FlipDirection |
False |
FlipHorizontal |
False |
FlipVertical |
False |
IdLine |
Plain |
Scale |
1 |
StaggeredWeld |
NoStaggeredSymbol |
Tail |
NoTail |
WeldAlongContour |
None |
Created in NX6.0.0
unsafe string [] NXOpen.Annotations.LineWeldBuilder.GetReference | ( | ) |
Returns the reference or specification text
Created in NX6.0.0
License requirements: None.
unsafe void NXOpen.Annotations.LineWeldBuilder.InheritProperties | ( | NXOpen.Annotations.Weld | annotation | ) |
This inherits the properties from the existing weld symbol
Created in NX8.0.0
License requirements: drafting ("DRAFTING") OR geometric_tol ("GDT")
annotation |
unsafe void NXOpen.Annotations.LineWeldBuilder.InheritPropertiesFromWeldFeature | ( | NXOpen.DisplayableObject | feature | ) |
This inherits the properties from the existing weld feature
Created in NX8.0.0
License requirements: drafting ("DRAFTING") OR geometric_tol ("GDT")
feature |
unsafe void NXOpen.Annotations.LineWeldBuilder.SetReference | ( | string[] | reference | ) |
Sets the reference or specification text
Created in NX6.0.0
License requirements: drafting ("DRAFTING") OR geometric_tol ("GDT")
reference |
|
get |
Returns the NXOpen.Annotations.LineWeldDataBuilder for the arrow side of the weld symbol
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the field indicating the weld is done at the field site
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING") OR geometric_tol ("GDT")
|
getset |
Returns or sets the flip direction for top seam
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING") OR geometric_tol ("GDT")
|
getset |
Returns or sets the flip horizontal direction for side seam
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING") OR geometric_tol ("GDT")
|
getset |
Returns or sets the flip vertical direction for side seam
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING") OR geometric_tol ("GDT")
|
get |
Returns the foreshortening symbol builder
Created in NX10.0.0
License requirements: None.
|
getset |
Returns or sets the identification or reference line
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING") OR geometric_tol ("GDT")
|
get |
Returns the weld symbol from which the style properties are inherited
Created in NX6.0.0
License requirements: None.
|
get |
Returns the NXOpen.Annotations.LeaderBuilder for weld symbol
Created in NX6.0.0
License requirements: None.
|
get |
Returns the NXOpen.Annotations.OriginBuilder for the weld symbol
Created in NX6.0.0
License requirements: None.
|
get |
Returns the NXOpen.Annotations.LineWeldDataBuilder for the other side of the weld symbol
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the scaling factor for the welding symbol
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING") OR geometric_tol ("GDT")
|
get |
Returns the side seam object
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the space factor for the welding symbol
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING") OR geometric_tol ("GDT")
|
getset |
Returns or sets the staggered weld
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING") OR geometric_tol ("GDT")
|
get |
Returns the NXOpen.Annotations.StyleBuilder for the weld symbol
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the weld tail
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING") OR geometric_tol ("GDT")
|
get |
Returns the top seam object
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the weld along contour option
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING") OR geometric_tol ("GDT")