NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Annotations.LineWeldDataBuilder More...
Public Types | |
enum | FinishSymbolType { None, Chipping, Grinding, Hammering, Machining, Rolling, Peening } |
Represents the finish symbol type. More... | |
enum | ContourSymbolType { None, Convex, Flat, Concave, BlendedToesIsoAndDinOnly, BackingStripPermanentIsoAndDinOnly, BackingStripRemovableIsoAndDinOnly, MeltThrough, Flush, MachiningGradedJunction } |
Represents the contour symbol type More... | |
enum | WeldSizeCodeType { None, A, C, D, S, Z, P } |
Represents the weld size code type More... | |
enum | WeldSymbolType { None, ButtWeldWithRaisedEdges, SingleFlange, SquareButt, VButt, VButtWithBroadRootFace, BevelButt, BevelButtWithBroadRootFace, UButt, JButt, FlareV, FlareBevel, KGroove, Fillet, Stake, PlugSlot, Edge, Edge2, Spot, Spot2, Seam, Seam2, SteepFlankedVButt, SteepFlankedBevelButt, Backing, SurfaceJoint, SolderedJoint, InclinedJoint, FoldJoint, Stud, Surfacing, Intermittent, BackingPlate, NotSpecified } |
Represents the weld symbol type More... | |
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe string | CompoundWeldSize [get, set] |
Returns or sets the compound weld size More... | |
unsafe NXOpen.Annotations.LineWeldDataBuilder.WeldSizeCodeType | CompoundWeldSizeCode [get, set] |
Returns or sets the compound weld size letter code More... | |
unsafe NXOpen.Annotations.LineWeldDataBuilder.ContourSymbolType | ContourSymbol [get, set] |
Returns or sets the supplementary contour weld symbols that identify the shape of the weld surface or execution of a weld for both top and bottom of the reference line More... | |
unsafe NXOpen.Annotations.LineWeldDataBuilder.FinishSymbolType | FinishSymbol [get, set] |
Returns or sets the finishing method for the weld symbol More... | |
unsafe string | GrooveCountersinkAngle [get, set] |
Returns or sets the groove or coutersink angle More... | |
unsafe bool | IsCompound [get, set] |
Returns or sets the compound weld More... | |
unsafe string | LengthPitch [get, set] |
Returns or sets the length or pitch More... | |
unsafe string | NumberRootDepth [get, set] |
Returns or sets the number of welds or root opening or depth of weld More... | |
unsafe string | WeldSize [get, set] |
Returns or sets the weld size More... | |
unsafe NXOpen.Annotations.LineWeldDataBuilder.WeldSizeCodeType | WeldSizeCode [get, set] |
Returns or sets the weld size letter code More... | |
unsafe NXOpen.Annotations.LineWeldDataBuilder.WeldSymbolType | WeldSymbol [get, set] |
Returns or sets the weld symbol More... | |
Represents a NXOpen.Annotations.LineWeldDataBuilder
Created in NX6.0.0
Represents the weld symbol type
unsafe bool NXOpen.Annotations.LineWeldDataBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the compound weld size
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING") OR geometric_tol ("GDT")
|
getset |
Returns or sets the compound weld size letter code
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING") OR geometric_tol ("GDT")
|
getset |
Returns or sets the supplementary contour weld symbols that identify the shape of the weld surface or execution of a weld for both top and bottom of the reference line
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING") OR geometric_tol ("GDT")
|
getset |
Returns or sets the finishing method for the weld symbol
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING") OR geometric_tol ("GDT")
|
getset |
Returns or sets the groove or coutersink angle
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING") OR geometric_tol ("GDT")
|
getset |
Returns or sets the compound weld
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING") OR geometric_tol ("GDT")
|
getset |
Returns or sets the length or pitch
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING") OR geometric_tol ("GDT")
|
getset |
Returns or sets the number of welds or root opening or depth of weld
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING") OR geometric_tol ("GDT")
|
getset |
Returns or sets the weld size
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING") OR geometric_tol ("GDT")
|
getset |
Returns or sets the weld size letter code
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING") OR geometric_tol ("GDT")
|
getset |
Returns or sets the weld symbol
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING") OR geometric_tol ("GDT")