NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Annotations.PmiLineWeld builder More...
Properties | |
unsafe NXOpen.Annotations.AssociatedObjectsBuilder | AssociatedObjects [get] |
Returns the NXOpen.Annotations.AssociatedObjectsBuilder for weld symbol More... | |
Properties inherited from NXOpen.Annotations.LineWeldBuilder | |
unsafe NXOpen.Annotations.LineWeldDataBuilder | ArrowSideWeldData [get] |
Returns the NXOpen.Annotations.LineWeldDataBuilder for the arrow side of the weld symbol More... | |
unsafe NXOpen.Annotations.LineWeldBuilder.FieldWeldType | FieldWeld [get, set] |
Returns or sets the field indicating the weld is done at the field site More... | |
unsafe bool | FlipDirection [get, set] |
Returns or sets the flip direction for top seam More... | |
unsafe bool | FlipHorizontal [get, set] |
Returns or sets the flip horizontal direction for side seam More... | |
unsafe bool | FlipVertical [get, set] |
Returns or sets the flip vertical direction for side seam More... | |
unsafe NXOpen.Annotations.ForeshorteningSymbolBuilder | ForeshorteningSymbol [get] |
Returns the foreshortening symbol builder More... | |
unsafe NXOpen.Annotations.LineWeldBuilder.IdLineType | IdLine [get, set] |
Returns or sets the identification or reference line More... | |
unsafe NXOpen.SelectDisplayableObject | Inherit [get] |
Returns the weld symbol from which the style properties are inherited More... | |
unsafe NXOpen.Annotations.LeaderBuilder | Leader [get] |
Returns the NXOpen.Annotations.LeaderBuilder for weld symbol More... | |
unsafe NXOpen.Annotations.OriginBuilder | Origin [get] |
Returns the NXOpen.Annotations.OriginBuilder for the weld symbol More... | |
unsafe NXOpen.Annotations.LineWeldDataBuilder | OtherSideWeldData [get] |
Returns the NXOpen.Annotations.LineWeldDataBuilder for the other side of the weld symbol More... | |
unsafe double | Scale [get, set] |
Returns or sets the scaling factor for the welding symbol More... | |
unsafe NXOpen.SelectDisplayableObjectList | SideSeamObjects [get] |
Returns the side seam object More... | |
unsafe double | SpaceFactor [get, set] |
Returns or sets the space factor for the welding symbol More... | |
unsafe NXOpen.Annotations.LineWeldBuilder.StaggeredWeldType | StaggeredWeld [get, set] |
Returns or sets the staggered weld More... | |
unsafe NXOpen.Annotations.StyleBuilder | Style [get] |
Returns the NXOpen.Annotations.StyleBuilder for the weld symbol More... | |
unsafe NXOpen.Annotations.LineWeldBuilder.TailType | Tail [get, set] |
Returns or sets the weld tail More... | |
unsafe NXOpen.SelectDisplayableObject | TopSeamObject [get] |
Returns the top seam object More... | |
unsafe NXOpen.Annotations.LineWeldBuilder.WeldSymbolWeldAlongContourType | WeldAlongContour [get, set] |
Returns or sets the weld along contour option More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.Annotations.LineWeldBuilder | |
enum | FieldWeldType { Plain, TopField, TopFieldSimpleFlag } |
Represents the field weld type More... | |
enum | IdLineType { Plain, IdLineAbove, IdLineBelow, CenteredSpotWeld, CenteredSeamWeld, Centered } |
Represents the id line type More... | |
enum | StaggeredWeldType { NoStaggeredSymbol, StaggeredSymbol, StaggeredSymbolWeldSide } |
Represents the staggered weld type More... | |
enum | TailType { NoTail, Tail, Box } |
represents the tail type More... | |
enum | WeldSymbolWeldAlongContourType { None, Closed, Unclosed, TrilateralWeld, AllAround } |
Represents the weld along contour option More... | |
Public Member Functions inherited from NXOpen.Annotations.LineWeldBuilder | |
unsafe string[] | GetReference () |
Returns the reference or specification text More... | |
unsafe void | SetReference (string[] reference) |
Sets the reference or specification text More... | |
unsafe void | InheritProperties (NXOpen.Annotations.Weld annotation) |
This inherits the properties from the existing weld symbol More... | |
unsafe void | InheritPropertiesFromWeldFeature (NXOpen.DisplayableObject feature) |
This inherits the properties from the existing weld feature More... | |
Represents a NXOpen.Annotations.PmiLineWeld builder
To create a new instance of this class, use NXOpen.Annotations.WeldCollection.CreatePmiLineWeldBuilder
Default values.
Property | Value |
---|---|
FieldWeld |
Plain |
FlipDirection |
False |
FlipHorizontal |
False |
FlipVertical |
False |
IdLine |
Plain |
Scale |
1 |
StaggeredWeld |
NoStaggeredSymbol |
Tail |
NoTail |
WeldAlongContour |
None |
Created in NX6.0.0
|
get |
Returns the NXOpen.Annotations.AssociatedObjectsBuilder for weld symbol
Created in NX6.0.0
License requirements: None.