NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Annotations.Dimension builder More...
Public Member Functions | |
unsafe void | SetNthSecondaryOrigin (int nth, NXOpen.Point3d secondaryOrigin) |
The origins for secondary dimensions More... | |
unsafe NXOpen.Point3d | GetNthSecondaryOrigin (int nth) |
The origins for secondary dimensions More... | |
unsafe void | SetNthSecondaryArrowheadOrientation (int nth, NXOpen.Annotations.TextPlacement secondaryArrowheadOrientation) |
The arrowhead orientation for nth secondary dimensions More... | |
unsafe NXOpen.Annotations.TextPlacement | GetNthSecondaryArrowheadOrientation (int nth) |
The arrowhead orientation for nth secondary dimensions More... | |
unsafe NXOpen.Annotations.Dimension[] | GetSecondaryCallouts () |
The secondary callouts More... | |
Properties | |
unsafe NXOpen.Annotations.DrivingValueBuilder | Driving [get] |
Returns the driving More... | |
unsafe NXOpen.Annotations.ForeshorteningSymbolBuilder | ForeshorteningSymbol [get] |
Returns the foreshortening symbol builder More... | |
unsafe bool | IsAutoplaced [get, set] |
Returns or sets a flag to indicate if auto placement turned on. More... | |
Properties inherited from NXOpen.Annotations.BaseRadialDimensionBuilder | |
unsafe NXOpen.Annotations.AppendedTextBuilder | AppendedText [get] |
Returns the appended text More... | |
unsafe double | DiameterDimensionDimLineAngle [get, set] |
Returns or sets the diameter dimension's dimension-line-angle More... | |
unsafe NXOpen.SelectNXObject | FirstAssociativity [get] |
Returns the first associativity. More... | |
unsafe NXOpen.SelectDisplayableObject | FoldLocation [get] |
Returns the fold location More... | |
unsafe NXOpen.SelectDisplayableObject | Inherit [get] |
Returns the inherit More... | |
unsafe bool | IsFoldedRadius [get, set] |
Returns or sets the is folded radius More... | |
unsafe bool | IsHoleStyle [get, set] |
Returns or sets the is hole style dimension More... | |
unsafe bool | IsRadiusToCenter [get, set] |
Returns or sets the is radius to center More... | |
unsafe NXOpen.Annotations.DimensionMeasurementBuilder | Measurement [get] |
Returns the measurement More... | |
unsafe NXOpen.SelectDisplayableObject | OffsetCenterPoint [get] |
Returns the offset center point More... | |
unsafe NXOpen.Annotations.OriginBuilder | Origin [get] |
Returns the origin More... | |
unsafe NXOpen.Annotations.StyleBuilder | Style [get] |
Returns the style More... | |
Represents a NXOpen.Annotations.Dimension builder
To create a new instance of this class, use NXOpen.Annotations.DimensionCollection.CreateRadialDimensionBuilder
Created in NX9.0.0
unsafe NXOpen.Annotations.TextPlacement NXOpen.Annotations.RadialDimensionBuilder.GetNthSecondaryArrowheadOrientation | ( | int | nth | ) |
The arrowhead orientation for nth secondary dimensions
Created in NX11.0.0
License requirements: None.
nth |
unsafe NXOpen.Point3d NXOpen.Annotations.RadialDimensionBuilder.GetNthSecondaryOrigin | ( | int | nth | ) |
The origins for secondary dimensions
Created in NX11.0.0
License requirements: None.
nth |
unsafe NXOpen.Annotations.Dimension [] NXOpen.Annotations.RadialDimensionBuilder.GetSecondaryCallouts | ( | ) |
The secondary callouts
Created in NX11.0.0
License requirements: None.
unsafe void NXOpen.Annotations.RadialDimensionBuilder.SetNthSecondaryArrowheadOrientation | ( | int | nth, |
NXOpen.Annotations.TextPlacement | secondaryArrowheadOrientation | ||
) |
The arrowhead orientation for nth secondary dimensions
Created in NX11.0.0
License requirements: geometric_tol ("GDT") OR drafting ("DRAFTING")
nth | |
secondaryArrowheadOrientation |
unsafe void NXOpen.Annotations.RadialDimensionBuilder.SetNthSecondaryOrigin | ( | int | nth, |
NXOpen.Point3d | secondaryOrigin | ||
) |
The origins for secondary dimensions
Created in NX11.0.0
License requirements: geometric_tol ("GDT") OR drafting ("DRAFTING")
nth | |
secondaryOrigin |
|
get |
Returns the driving
Created in NX9.0.0
License requirements: None.
|
get |
Returns the foreshortening symbol builder
Created in NX10.0.0
License requirements: None.
|
getset |
Returns or sets a flag to indicate if auto placement turned on.
This is used to compute origins for secondary dimensions
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")