NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Annotations.DimensionMeasurementBuilder More...
Public Types | |
enum | MeasurementMethod { Inferred, Horizontal, Vertical, PointToPoint, Perpendicular, Cylindrical, Angular, Radial, Diametral, HoleCallout } |
measurement method for the dimensions More... | |
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Direction | Direction [get, set] |
Returns or sets the measurement direction when using NXOpen.Annotations.DimensionMeasurementBuilder.MeasurementMethod.PointToPoint (optional) More... | |
unsafe NXOpen.View | DirectionView [get, set] |
Returns or sets the measurement direction view when using NXOpen.Annotations.DimensionMeasurementBuilder.MeasurementMethod.PointToPoint (optional) More... | |
unsafe NXOpen.Annotations.DimensionMeasurementBuilder.MeasurementMethod | Method [get, set] |
Returns or sets the measurement method for the size of the dimension More... | |
unsafe NXOpen.Assemblies.Component | PartOccurrence [get, set] |
Returns or sets the measurement part occurrence More... | |
unsafe bool | SecondaryCalloutActive [get, set] |
Returns or sets the activation of hole callout secondary dimension More... | |
Represents a NXOpen.Annotations.DimensionMeasurementBuilder
This is a sub-builder class and cannot be directly instantiated
Created in NX9.0.0
measurement method for the dimensions
unsafe bool NXOpen.Annotations.DimensionMeasurementBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the measurement direction when using NXOpen.Annotations.DimensionMeasurementBuilder.MeasurementMethod.PointToPoint (optional)
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING") OR solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the measurement direction view when using NXOpen.Annotations.DimensionMeasurementBuilder.MeasurementMethod.PointToPoint (optional)
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING") OR solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the measurement method for the size of the dimension
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING") OR solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the measurement part occurrence
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING") OR solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the activation of hole callout secondary dimension
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING") OR solid_modeling ("SOLIDS MODELING")