NXOpen .NET Reference
12.0.0
|
This class is used to set/access the appended text of a dimension More...
Public Member Functions | |
unsafe string[] | GetAbove () |
Gets the appended text above the annotation More... | |
unsafe void | SetAbove (string[] lines) |
Sets the appended text above the annotation More... | |
unsafe string[] | GetAfter () |
Gets the appended text after the annotation More... | |
unsafe void | SetAfter (string[] lines) |
Sets the appended text after the annotation More... | |
unsafe string[] | GetBelow () |
Gets the appended text below the annotation More... | |
unsafe void | SetBelow (string[] lines) |
Sets the appended text below the annotation More... | |
unsafe string[] | GetBefore () |
Gets the appended text before the annotation More... | |
unsafe void | SetBefore (string[] lines) |
Sets the appended text before the annotation More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe double | UserDefinedSymbolAspectRatio [get, set] |
Returns or sets the aspect ratio for user defined symbol More... | |
unsafe double | UserDefinedSymbolHeight [get, set] |
Returns or sets the height for user defined symbol More... | |
unsafe double | UserDefinedSymbolLength [get, set] |
Returns or sets the length for user defined symbol More... | |
unsafe double | UserDefinedSymbolScale [get, set] |
Returns or sets the scale for user defined symbol More... | |
This class is used to set/access the appended text of a dimension
This is a sub-builder class and cannot be directly instantiated
Created in NX9.0.0
unsafe string [] NXOpen.Annotations.AppendedTextBuilder.GetAbove | ( | ) |
Gets the appended text above the annotation
Created in NX9.0.0
License requirements: None.
unsafe string [] NXOpen.Annotations.AppendedTextBuilder.GetAfter | ( | ) |
Gets the appended text after the annotation
Created in NX9.0.0
License requirements: None.
unsafe string [] NXOpen.Annotations.AppendedTextBuilder.GetBefore | ( | ) |
Gets the appended text before the annotation
Created in NX9.0.0
License requirements: None.
unsafe string [] NXOpen.Annotations.AppendedTextBuilder.GetBelow | ( | ) |
Gets the appended text below the annotation
Created in NX9.0.0
License requirements: None.
unsafe void NXOpen.Annotations.AppendedTextBuilder.SetAbove | ( | string[] | lines | ) |
Sets the appended text above the annotation
Created in NX9.0.0
License requirements: drafting ("DRAFTING") OR geometric_tol ("GDT")
lines | List of new lines |
unsafe void NXOpen.Annotations.AppendedTextBuilder.SetAfter | ( | string[] | lines | ) |
Sets the appended text after the annotation
Created in NX9.0.0
License requirements: drafting ("DRAFTING") OR geometric_tol ("GDT")
lines | List of new lines |
unsafe void NXOpen.Annotations.AppendedTextBuilder.SetBefore | ( | string[] | lines | ) |
Sets the appended text before the annotation
Created in NX9.0.0
License requirements: drafting ("DRAFTING") OR geometric_tol ("GDT")
lines | List of new lines |
unsafe void NXOpen.Annotations.AppendedTextBuilder.SetBelow | ( | string[] | lines | ) |
Sets the appended text below the annotation
Created in NX9.0.0
License requirements: drafting ("DRAFTING") OR geometric_tol ("GDT")
lines | List of new lines |
unsafe bool NXOpen.Annotations.AppendedTextBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the aspect ratio for user defined symbol
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING") OR geometric_tol ("GDT")
|
getset |
Returns or sets the height for user defined symbol
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING") OR geometric_tol ("GDT")
|
getset |
Returns or sets the length for user defined symbol
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING") OR geometric_tol ("GDT")
|
getset |
Returns or sets the scale for user defined symbol
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING") OR geometric_tol ("GDT")