NXOpen .NET Reference
12.0.0
|
Public Types | |
enum | DrivingValueMethod { Inferred, Driving, Reference } |
the driving value method More... | |
enum | DrivingExpressionMode { MeasureGeometry, KeepExpression } |
the driving expression mode More... | |
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Annotations.DrivingValueBuilder.DrivingValueMethod | DrivingMethod [get, set] |
Returns or sets the driving method More... | |
unsafe NXOpen.Annotations.DrivingValueBuilder.DrivingExpressionMode | ExpressionMode [get, set] |
Returns or sets the expression mode More... | |
unsafe string | ExpressionName [get, set] |
Returns or sets the expression name More... | |
unsafe NXOpen.Expression | ExpressionValue [get] |
Returns the expression value More... | |
unsafe bool | Reference [get, set] |
Returns or sets the reference dimension toggle used to create the dimension as reference instead of driving. More... | |
Created in NX9.0.0
unsafe bool NXOpen.Annotations.DrivingValueBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the driving method
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING") OR geometric_tol ("GDT")
|
getset |
Returns or sets the expression mode
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING") OR geometric_tol ("GDT")
|
getset |
Returns or sets the expression name
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING") OR geometric_tol ("GDT")
|
get |
Returns the expression value
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the reference dimension toggle used to create the dimension as reference instead of driving.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING") OR geometric_tol ("GDT")