NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Annotations.Dimension builder More...
Properties | |
unsafe NXOpen.Annotations.AssociatedObjectsBuilder | AssociatedObjects [get] |
Returns the associated objects More... | |
unsafe NXOpen.Annotations.AssociatedObjectsSetsBuilder | AssociatedObjectsSets [get] |
Returns the associated objects sets More... | |
Properties inherited from NXOpen.Annotations.BaseLinearDimensionBuilder | |
unsafe NXOpen.Annotations.AppendedTextBuilder | AppendedText [get] |
Returns the appended text More... | |
unsafe NXOpen.Annotations.DimensionSetBuilder | DimensionSet [get] |
Returns the dimension set More... | |
unsafe NXOpen.SelectNXObject | FirstAssociativity [get] |
Returns the first associativity. More... | |
unsafe NXOpen.SelectDisplayableObject | Inherit [get] |
Returns the inherit More... | |
unsafe bool | IsAutoplaced [get, set] |
Returns or sets a flag to indicate if auto placement turned on. More... | |
unsafe NXOpen.Annotations.DimensionMeasurementBuilder | Measurement [get] |
Returns the measurement More... | |
unsafe NXOpen.Annotations.Dimension.MeasurementTypes | MeasurementType [get, set] |
Returns or sets the measurement type More... | |
unsafe NXOpen.Annotations.OriginBuilder | Origin [get] |
Returns the origin More... | |
unsafe NXOpen.SelectNXObject | SecondAssociativity [get] |
Returns the second associativity. More... | |
unsafe NXOpen.Annotations.StyleBuilder | Style [get] |
Returns the style More... | |
unsafe bool | UseBaseline [get, set] |
Returns or sets a treat first associativity as a baseline More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Annotations.BaseLinearDimensionBuilder | |
unsafe void | SetNthSecondaryOrigin (int nth, NXOpen.Point3d secondaryOrigin) |
The origin for nth secondary dimensions More... | |
unsafe NXOpen.Point3d | GetNthSecondaryOrigin (int nth) |
The origin for nth secondary dimensions More... | |
unsafe void | SetNthSecondaryArrowheadOrientation (int nth, NXOpen.Annotations.TextPlacement secondaryArrowheadOrientation) |
The arrowhead orientation for nth secondary dimensions More... | |
unsafe NXOpen.Annotations.TextPlacement | GetNthSecondaryArrowheadOrientation (int nth) |
The arrowhead orientation for nth secondary dimensions More... | |
unsafe NXOpen.Annotations.Dimension[] | GetSecondaryCallouts () |
The secondary callouts More... | |
Represents a NXOpen.Annotations.Dimension builder
To create a new instance of this class, use NXOpen.Annotations.DimensionCollection.CreatePmiLinearDimensionBuilder
Created in NX9.0.0
|
get |
Returns the associated objects
Created in NX9.0.0
License requirements: None.
|
get |
Returns the associated objects sets
Created in NX10.0.0
License requirements: None.