NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Annotations.Dimension builder More...
Public Member Functions | |
unsafe void | SetNthSecondaryOrigin (int nth, NXOpen.Point3d secondaryOrigin) |
The origin for nth secondary dimensions More... | |
unsafe NXOpen.Point3d | GetNthSecondaryOrigin (int nth) |
The origin for nth secondary dimensions More... | |
unsafe void | SetNthSecondaryArrowheadOrientation (int nth, NXOpen.Annotations.TextPlacement secondaryArrowheadOrientation) |
The arrowhead orientation for nth secondary dimensions More... | |
unsafe NXOpen.Annotations.TextPlacement | GetNthSecondaryArrowheadOrientation (int nth) |
The arrowhead orientation for nth secondary dimensions More... | |
unsafe NXOpen.Annotations.Dimension[] | GetSecondaryCallouts () |
The secondary callouts More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Annotations.AppendedTextBuilder | AppendedText [get] |
Returns the appended text More... | |
unsafe NXOpen.Annotations.DimensionSetBuilder | DimensionSet [get] |
Returns the dimension set More... | |
unsafe NXOpen.SelectNXObject | FirstAssociativity [get] |
Returns the first associativity. More... | |
unsafe NXOpen.SelectDisplayableObject | Inherit [get] |
Returns the inherit More... | |
unsafe bool | IsAutoplaced [get, set] |
Returns or sets a flag to indicate if auto placement turned on. More... | |
unsafe NXOpen.Annotations.DimensionMeasurementBuilder | Measurement [get] |
Returns the measurement More... | |
unsafe NXOpen.Annotations.Dimension.MeasurementTypes | MeasurementType [get, set] |
Returns or sets the measurement type More... | |
unsafe NXOpen.Annotations.OriginBuilder | Origin [get] |
Returns the origin More... | |
unsafe NXOpen.SelectNXObject | SecondAssociativity [get] |
Returns the second associativity. More... | |
unsafe NXOpen.Annotations.StyleBuilder | Style [get] |
Returns the style More... | |
unsafe bool | UseBaseline [get, set] |
Returns or sets a treat first associativity as a baseline More... | |
Represents a NXOpen.Annotations.Dimension builder
This is an abstract class and cannot be instantiated.
Created in NX9.0.0
unsafe NXOpen.Annotations.TextPlacement NXOpen.Annotations.BaseLinearDimensionBuilder.GetNthSecondaryArrowheadOrientation | ( | int | nth | ) |
The arrowhead orientation for nth secondary dimensions
Created in NX11.0.0
License requirements: None.
nth |
unsafe NXOpen.Point3d NXOpen.Annotations.BaseLinearDimensionBuilder.GetNthSecondaryOrigin | ( | int | nth | ) |
The origin for nth secondary dimensions
Created in NX11.0.0
License requirements: None.
nth |
unsafe NXOpen.Annotations.Dimension [] NXOpen.Annotations.BaseLinearDimensionBuilder.GetSecondaryCallouts | ( | ) |
The secondary callouts
Created in NX11.0.0
License requirements: None.
unsafe void NXOpen.Annotations.BaseLinearDimensionBuilder.SetNthSecondaryArrowheadOrientation | ( | int | nth, |
NXOpen.Annotations.TextPlacement | secondaryArrowheadOrientation | ||
) |
The arrowhead orientation for nth secondary dimensions
Created in NX11.0.0
License requirements: geometric_tol ("GDT") OR drafting ("DRAFTING")
nth | |
secondaryArrowheadOrientation |
unsafe void NXOpen.Annotations.BaseLinearDimensionBuilder.SetNthSecondaryOrigin | ( | int | nth, |
NXOpen.Point3d | secondaryOrigin | ||
) |
The origin for nth secondary dimensions
Created in NX11.0.0
License requirements: geometric_tol ("GDT") OR drafting ("DRAFTING")
nth | |
secondaryOrigin |
|
get |
Returns the appended text
Created in NX9.0.0
License requirements: None.
|
get |
Returns the dimension set
Created in NX9.0.0
License requirements: None.
|
get |
Returns the first associativity.
Supported object types include Feature and DisplayableObject.
Created in NX9.0.0
License requirements: None.
|
get |
Returns the inherit
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets a flag to indicate if auto placement turned on.
This is used to compute origins for secondary dimensions
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
get |
Returns the measurement
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the measurement type
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
get |
Returns the origin
Created in NX9.0.0
License requirements: None.
|
get |
Returns the second associativity.
Supported object types include Feature and DisplayableObject.
Created in NX9.0.0
License requirements: None.
|
get |
Returns the style
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets a treat first associativity as a baseline
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING") OR solid_modeling ("SOLIDS MODELING")