NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Annotations.DimensionSetBuilder More...
Public Types | |
enum | DimensionSetMethod { None, Chain, Baseline } |
dimension set method More... | |
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Annotations.SelectAnnotation | DimensionOrSet [get] |
Returns the dimension or dimension set object More... | |
unsafe NXOpen.Annotations.DimensionSetBuilder.DimensionSetMethod | Method [get, set] |
Returns or sets the dimension set method More... | |
Represents a NXOpen.Annotations.DimensionSetBuilder
This is a sub-builder class and cannot be directly instantiated
Created in NX9.0.0
unsafe bool NXOpen.Annotations.DimensionSetBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
get |
Returns the dimension or dimension set object
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the dimension set method
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING") OR solid_modeling ("SOLIDS MODELING")