NXOpen .NET Reference Guide
1899
|
Represents an NX NXOpen.Validate.AnalysisResultCollection object. More...
Public Types | |
enum | AnalysisResultType { MaximumOverhangAngle, PrintTime, Overheating } |
Represents the type of Analysis Result More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Protected Member Functions inherited from NXOpen.TaggedObjectCollection | |
new void | initialize () |
<exclude> More... | |
Protected Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
void | initialize () |
<exclude> More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents an NX NXOpen.Validate.AnalysisResultCollection object.
To obtain an instance of this class, refer to NXOpen.BasePart
Created in NX1872.0.0
|
inline |
Create a NXOpen.Validate.CheckMaximumOverhangAngleBuilder
Created in NX1872.0.0
License requirements: nx_additive_design (" NX Additive Design")
persistentResult | Analysis Result |
|
inline |
Create a NXOpen.Validate.CheckMinimumRadiusBuilder
Created in NX1899.0.0
License requirements: nx_additive_design (" NX Additive Design")
persistentResult | Analysis Result |
|
inline |
Create a NXOpen.Validate.CheckMinimumWallThicknessBuilder
Created in NX1899.0.0
License requirements: nx_additive_design (" NX Additive Design")
persistentResult | Analysis Result |
|
inline |
Create a NXOpen.Validate.CheckModelWithinPrintableVolumeBuilder
Created in NX1899.0.0
License requirements: nx_additive_design (" NX Additive Design")
persistentResult | Analysis Result |
|
inline |
Creates an object of NXOpen.Validate.CheckOverheatingBuilder
Created in NX1899.0.0
License requirements: nx_additive_design (" NX Additive Design")
persistentResult | Analysis Result |
|
inline |
Creates an object of NXOpen.Validate.CheckPartOrientationBuilder
Created in NX1899.0.0
License requirements: nx_additive_design (" NX Additive Design")
persistentResult | Analysis Result |
|
inline |
Creates an object of NXOpen.Validate.CheckPrintTimeBuilder
Created in NX1899.0.0
License requirements: nx_additive_design (" NX Additive Design")
persistentResult | Analysis Result |
|
inline |
Create a NXOpen.Validate.CheckTrappedSupportsBuilder
Created in NX1899.0.0
License requirements: nx_additive_design (" NX Additive Design")
persistentResult | Analysis Result |
|
inline |
Create a NXOpen.Validate.CheckWhollyEnclosedVolumeBuilder
Created in NX1899.0.0
License requirements: nx_additive_design (" NX Additive Design")
persistentResult | Analysis Result |
|
inline |
Hide all analysis result objects.
Created in NX1872.0.0
License requirements: nx_additive_design (" NX Additive Design")
analysisResults |
|
inlineprotectedvirtual |
Advances the enumerator to the next element of the collection.
Implements NXOpen.TaggedObjectCollection.
|
inline |
Update all analysis result objects.
Created in NX1872.0.0
License requirements: nx_additive_design (" NX Additive Design")
analysisResults |
|
inline |
Get all analysis result objects from the work part
Created in NX1872.0.0
License requirements: nx_additive_design (" NX Additive Design")
|
inline |
Get all analysis result objects of desired type from the work part
Created in NX1899.0.0
License requirements: nx_additive_design (" NX Additive Design")
analysisType |
|
inline |
Finds the NXOpen.Validate.AnalysisResult with the given identifier.
Created in NX1872.0.0
License requirements: nx_additive_design (" NX Additive Design")
sid | The identifier of the NXOpen.Validate.AnalysisResult |
|
inline |
Get the value of Analysis Checker Result.
Returns 0 if value exist, else return -1
Created in NX1899.0.0
License requirements: nx_additive_design (" NX Additive Design")
persistentResult | Analysis Result |
|
inline |
Returns an array of NXOpen.Validate.AnalysisResult objects.
|
get |
Returns the tag of this object.