NXOpen .NET Reference Guide
1899
|
Represents a Check Print Time builder More...
Public Types | |
enum | PrinterType { PowderBedFusion, MultiJetFusion, FusedDepositionModeling } |
Represents the type of printer More... | |
Public Member Functions | |
unsafe void | Update () |
Update the checker More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe bool | AutomaticUpdate [get, set] |
Returns or sets the boolean flag for automatic update More... | |
unsafe NXOpen.Validate.FDMPrintTimeParameter | FDMPrintTimeParameter [get] |
Returns the Fusion Deposition Modeling(FDM) printer parameters More... | |
unsafe NXOpen.Validate.MJFPrintTimeParameter | MJFPrintTimeParameter [get] |
Returns the Multi Jet Fusion(MJF) printer parameters More... | |
unsafe NXOpen.Validate.PBFPrintTimeParameter | PBFPrintTimeParameter [get] |
Returns the Powder Bed Fusion(PBF) printer parameters More... | |
unsafe NXOpen.Validate.CheckPrintTimeBuilder.PrinterType | Printer [get, set] |
Returns or sets the printer type option as NXOpen.Validate.CheckPrintTimeBuilder.PrinterType More... | |
unsafe double | PrintTime [get] |
Returns the estimated time to print the part More... | |
unsafe NXOpen.Validate.SelectionAndPlacementBuilder | SelectionAndPlacement [get] |
Returns the selection and placement builder More... | |
Properties inherited from NXOpen.Builder | |
unsafe NXOpen.PreviewBuilder | PreviewBuilder [get] |
Returns the preview builder subobject. More... | |
Properties inherited from NXOpen.TaggedObject | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Properties inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageSink | NextSink [get] |
Gets the next message sink in the sink chain. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Represents a Check Print Time builder
To create a new instance of this class, use NXOpen.Validate.AnalysisResultCollection.CreateCheckPrintTimeBuilder
Default values.
Property | Value |
---|---|
AutomaticUpdate |
1 |
FDMPrintTimeParameter.LayerThickness.Value |
0.1 (millimeters part), 0.005 (inches part) |
FDMPrintTimeParameter.NozzleDiameter.Value |
0.5 (millimeters part), 0.025 (inches part) |
FDMPrintTimeParameter.TravelSpeed.Value |
150.0 (millimeters part), 0.5 (inches part) |
MJFPrintTimeParameter.LayerPrintTime.Value |
30.0 (millimeters part), 30.0 (inches part) |
MJFPrintTimeParameter.LayerThickness.Value |
0.1 (millimeters part), 0.005 (inches part) |
PBFPrintTimeParameter.HatchSpacing.Value |
1.0 (millimeters part), 0.05 (inches part) |
PBFPrintTimeParameter.IslandLength.Value |
10.0 (millimeters part), 0.05 (inches part) |
PBFPrintTimeParameter.LayerThickness.Value |
0.1 (millimeters part), 0.005 (inches part) |
PBFPrintTimeParameter.RecoatingTime.Value |
5.0 (millimeters part), 5.0 (inches part) |
PBFPrintTimeParameter.SkyWritingTime.Value |
0.8 (millimeters part), 0.8 (inches part) |
PBFPrintTimeParameter.TravelSpeed.Value |
150.0 (millimeters part), 0.5 (inches part) |
Printer |
PowderBedFusion |
Created in NX1899.0.0
|
inline |
Update the checker
Created in NX1899.0.0
License requirements: nx_additive_design (" NX Additive Design")
|
getset |
Returns or sets the boolean flag for automatic update
Created in NX1899.0.0
License requirements to get this property: None.
License requirements to set this property: nx_additive_design (" NX Additive Design")
|
get |
Returns the Fusion Deposition Modeling(FDM) printer parameters
Created in NX1899.0.0
License requirements: None.
|
get |
Returns the Multi Jet Fusion(MJF) printer parameters
Created in NX1899.0.0
License requirements: None.
|
get |
Returns the Powder Bed Fusion(PBF) printer parameters
Created in NX1899.0.0
License requirements: None.
|
getset |
Returns or sets the printer type option as NXOpen.Validate.CheckPrintTimeBuilder.PrinterType
Created in NX1899.0.0
License requirements to get this property: None.
License requirements to set this property: nx_additive_design (" NX Additive Design")
|
get |
Returns the estimated time to print the part
Created in NX1899.0.0
License requirements: None.
|
get |
Returns the selection and placement builder
Created in NX1899.0.0
License requirements: None.