NXOpen .NET Reference Guide
1899
|
Class for Print Time Parameter for Multi Jet Fusion printer More...
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe NXOpen.Expression | LayerPrintTime [get] |
Returns the Layer Print Time or print speed of printer. More... | |
unsafe NXOpen.Expression | LayerThickness [get] |
Returns the Layer thickness or slice thickness for printing process. More... | |
Properties inherited from NXOpen.TaggedObject | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Properties inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageSink | NextSink [get] |
Gets the next message sink in the sink chain. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Class for Print Time Parameter for Multi Jet Fusion printer
Created in NX1899.0.0
|
inline |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
get |
Returns the Layer Print Time or print speed of printer.
Specify the time needed to add a new layer of metal powder.
Created in NX1899.0.0
License requirements: None.
|
get |
Returns the Layer thickness or slice thickness for printing process.
Specify the thickness of material to be added on each layer.
Created in NX1899.0.0
License requirements: None.