NXOpen .NET Reference Guide
1899
|
Class for Print Time Parameter for Fused Deposition Modelling More...
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe NXOpen.Expression | LayerThickness [get] |
Returns the Layer thickness or slice thickness for printer. More... | |
unsafe NXOpen.Expression | NozzleDiameter [get] |
Returns the Jet nozzle diameter of printer. More... | |
unsafe NXOpen.Expression | TravelSpeed [get] |
Returns the Travel Speed of the printer. More... | |
Properties inherited from NXOpen.TaggedObject | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Properties inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageSink | NextSink [get] |
Gets the next message sink in the sink chain. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Class for Print Time Parameter for Fused Deposition Modelling
Created in NX1899.0.0
|
inline |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
get |
Returns the Layer thickness or slice thickness for printer.
Specify the thickness of material to be added on each layer.
Created in NX1899.0.0
License requirements: None.
|
get |
Returns the Jet nozzle diameter of printer.
Specify the width of the nozzle determining the material thickness along the print path.
Created in NX1899.0.0
License requirements: None.
|
get |
Returns the Travel Speed of the printer.
Specify the speed of the print path.
Created in NX1899.0.0
License requirements: None.