NXOpen .NET Reference Guide
1899
|
Class for Print Time Parameter for Powder Bed Fusion type printer More...
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe NXOpen.Expression | HatchSpacing [get] |
Returns the Hatch spacing for printing process. More... | |
unsafe NXOpen.Expression | IslandLength [get] |
Returns the Island Length for printing process. More... | |
unsafe NXOpen.Expression | LayerThickness [get] |
Returns the Layer thickness or slice thickness for printing process. More... | |
unsafe NXOpen.Expression | RecoatingTime [get] |
Returns the Recoatig time or Time to lay the powder for each layer for printing process. More... | |
unsafe NXOpen.Expression | SkyWritingTime [get] |
Returns the Sky writing time of the laser for printing process. More... | |
unsafe NXOpen.Expression | TravelSpeed [get] |
Returns the Travel Speed of laser for printing process. More... | |
Properties inherited from NXOpen.TaggedObject | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Properties inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageSink | NextSink [get] |
Gets the next message sink in the sink chain. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Class for Print Time Parameter for Powder Bed Fusion type printer
Created in NX1899.0.0
|
inline |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
get |
Returns the Hatch spacing for printing process.
Specify the width of melted metal powder along the laser path.
Created in NX1899.0.0
License requirements: None.
|
get |
Returns the Island Length for printing process.
Specify the width of melted metal powder along the laser path.
Created in NX1899.0.0
License requirements: None.
|
get |
Returns the Layer thickness or slice thickness for printing process.
Specify the thickness of material to be added on each layer.
Created in NX1899.0.0
License requirements: None.
|
get |
Returns the Recoatig time or Time to lay the powder for each layer for printing process.
Specify the time needed to add a new layer of metal powder.
Created in NX1899.0.0
License requirements: None.
|
get |
Returns the Sky writing time of the laser for printing process.
Specify the time the laser needs to decelerate and accelerate again when changing its scan direction.
Created in NX1899.0.0
License requirements: None.
|
get |
Returns the Travel Speed of laser for printing process.
Specify the speed of the print path.
Created in NX1899.0.0
License requirements: None.