NXOpen .NET Reference Guide
1899
|
Represents a Selection And Placement builder More...
Public Member Functions | |
unsafe NXOpen.TaggedObject[] | GetTargets () |
Returns the selected Bodies or Parts More... | |
unsafe void | SetTargets (NXOpen.TaggedObject[] targets) |
Set the Bodies or Parts More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe NXOpen.Matrix3x3 | DrawOrientation [get, set] |
Returns or sets the draw orientation More... | |
unsafe NXOpen.Point3d | DrawOrigin [get, set] |
Returns or sets the draw origin More... | |
Properties inherited from NXOpen.TaggedObject | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Properties inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageSink | NextSink [get] |
Gets the next message sink in the sink chain. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Represents a Selection And Placement builder
Created in NX1899.0.0
|
inline |
Returns the selected Bodies or Parts
Created in NX1899.0.0
License requirements: None.
|
inline |
Set the Bodies or Parts
Created in NX1899.0.0
License requirements: None.
targets | The targets should be of NXOpen::Body or NXOpen::Part |
|
inline |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the draw orientation
Created in NX1899.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the draw origin
Created in NX1899.0.0
License requirements to get this property: None.
License requirements to set this property: None.