NXOpen .NET Reference Guide
1899
|
Represents a Check Maximum Overhang Angle builder More...
Public Member Functions | |
unsafe NXOpen.Body[] | GetTargets () |
Returns the selected Bodies or Parts More... | |
unsafe void | SetTargets (NXOpen.Body[] targets) |
Set the Bodies or Parts More... | |
unsafe void | Update () |
Update the checker More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe double | Angle [get, set] |
Returns or sets the Maximum Angle More... | |
unsafe bool | AutomaticUpdate [get, set] |
Returns or sets the toggle that automatic update More... | |
unsafe NXOpen.GeometricUtilities.DisplayResolutionBuilder | DisplayResolutionBuilder [get] |
Returns the display resolution More... | |
unsafe NXOpen.Matrix3x3 | DrawOrientation [get, set] |
Returns or sets the draw orientation More... | |
unsafe NXOpen.Point3d | DrawOrigin [get, set] |
Returns or sets the draw origin More... | |
unsafe NXOpen.NXColor | ExceedExtendToleranceColor [get, set] |
Returns or sets the Exceed Extend Tol color More... | |
unsafe double | ExtendedAngularTolerance [get, set] |
Returns or sets the Extended Angular Tol More... | |
unsafe NXOpen.NXColor | LessThanMaxAngleColor [get, set] |
Returns or sets the Less Than Max Angle Color More... | |
unsafe NXOpen.NXColor | MoreThanMaxAngleColor [get, set] |
Returns or sets the More Than Max Angle Color More... | |
unsafe double | OverhangArea [get] |
Returns the area that need to support More... | |
unsafe bool | PreviewState [get, set] |
Returns or sets the toggle that preview block More... | |
unsafe NXOpen.Validate.SelectionAndPlacementBuilder | SelectionAndPlacement [get] |
Returns the selection and placement builder More... | |
unsafe bool | ShowOnlyExceedingOverhangAngles [get, set] |
Returns or sets the property will be deprecated. More... | |
unsafe bool | ShowOnlyFailArea [get, set] |
Returns or sets the toggle that show only Exceeding Overhang Angles More... | |
Properties inherited from NXOpen.Builder | |
unsafe NXOpen.PreviewBuilder | PreviewBuilder [get] |
Returns the preview builder subobject. More... | |
Properties inherited from NXOpen.TaggedObject | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Properties inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageSink | NextSink [get] |
Gets the next message sink in the sink chain. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Represents a Check Maximum Overhang Angle builder
To create a new instance of this class, use NXOpen.Validate.AnalysisResultCollection.CreateCheckMaximumOverhangAngleBuilder
Default values.
Property | Value |
---|---|
Angle |
45 |
AutomaticUpdate |
1 |
DisplayResolutionBuilder.AngleTolerance |
15.0 |
DisplayResolutionBuilder.EdgeTolerance |
0.005 |
DisplayResolutionBuilder.FaceTolerance |
0.005 |
DisplayResolutionBuilder.Resolution |
Standard |
DisplayResolutionBuilder.WidthTolerance |
0.3 |
ExceedExtendToleranceColor |
186 |
ExtendedAngularTolerance |
0 |
LessThanMaxAngleColor |
36 |
MoreThanMaxAngleColor |
6 |
PreviewState |
1 |
ShowOnlyExceedingOverhangAngles (deprecated) |
1 |
ShowOnlyFailArea |
1 |
Created in NX1872.0.0
|
inline |
Returns the selected Bodies or Parts
Created in NX1872.0.0
Deprecated in NX1899.0.0. Use NXOpen.Validate.SelectionAndPlacementBuilder.GetTargets
License requirements: None.
|
inline |
Set the Bodies or Parts
Created in NX1872.0.0
Deprecated in NX1899.0.0. Use NXOpen.Validate.SelectionAndPlacementBuilder.SetTargets
License requirements: None.
targets | The objects to apply the attributes to. |
|
inline |
Update the checker
Created in NX1899.0.0
License requirements: None.
|
getset |
Returns or sets the Maximum Angle
Created in NX1872.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the toggle that automatic update
Created in NX1872.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the display resolution
Created in NX1872.0.0
License requirements: None.
|
getset |
Returns or sets the draw orientation
Created in NX1872.0.0
Deprecated in NX1899.0.0. Use NXOpen.Validate.SelectionAndPlacementBuilder.DrawOrientation
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the draw origin
Created in NX1872.0.0
Deprecated in NX1899.0.0. Use NXOpen.Validate.SelectionAndPlacementBuilder.DrawOrigin
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the Exceed Extend Tol color
Created in NX1872.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the Extended Angular Tol
Created in NX1872.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the Less Than Max Angle Color
Created in NX1872.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the More Than Max Angle Color
Created in NX1872.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the area that need to support
Created in NX1872.0.0
License requirements: None.
|
getset |
Returns or sets the toggle that preview block
Created in NX1872.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the selection and placement builder
Created in NX1899.0.0
License requirements: None.
|
getset |
Returns or sets the property will be deprecated.
use JA_VALIDATE_CHECK_MAXIMUM_OVERHANG_ANGLE_BUILDER_get_OnlyShowFailArea instead.
Created in NX1872.0.0
Deprecated in NX1899.0.0. JA_VALIDATE_CHECK_MAXIMUM_OVERHANG_ANGLE_BUILDER_get_OnlyShowFailArea.
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the toggle that show only Exceeding Overhang Angles
Created in NX1899.0.0
License requirements to get this property: None.
License requirements to set this property: None.