NXOpen .NET Reference Guide
1899
|
Represents a Check Overheating builder More...
Public Member Functions | |
unsafe void | Update () |
Update the checker More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe bool | AutomaticUpdate [get, set] |
Returns or sets the toggle that automatic update More... | |
unsafe NXOpen.GeometricUtilities.DisplayResolutionBuilder | DisplayResolution [get] |
Returns the display resolution More... | |
unsafe NXOpen.Expression | MaximumOverhangAngle [get] |
Returns the Maximum Overhang Angle More... | |
unsafe NXOpen.NXColor | NonOverheatingColor [get, set] |
Returns or sets the Less Than Max Overhang Angle Color More... | |
unsafe double | OverheatingArea [get] |
Returns the area that will overheat More... | |
unsafe NXOpen.NXColor | OverheatingColor [get, set] |
Returns or sets the More than Max Overhang Angle More... | |
unsafe NXOpen.Validate.SelectionAndPlacementBuilder | SelectionAndPlacement [get] |
Returns the selection and placement builder More... | |
unsafe bool | ShowOnlyOverheatingAreas [get, set] |
Returns or sets the toggle that show only Overheating Areas More... | |
Properties inherited from NXOpen.Builder | |
unsafe NXOpen.PreviewBuilder | PreviewBuilder [get] |
Returns the preview builder subobject. More... | |
Properties inherited from NXOpen.TaggedObject | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Properties inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageSink | NextSink [get] |
Gets the next message sink in the sink chain. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Represents a Check Overheating builder
To create a new instance of this class, use NXOpen.Validate.AnalysisResultCollection.CreateCheckOverheatingBuilder
Default values.
Property | Value |
---|---|
AutomaticUpdate |
1 |
DisplayResolution.AngleTolerance |
15.0 |
DisplayResolution.EdgeTolerance |
0.005 |
DisplayResolution.FaceTolerance |
0.005 |
DisplayResolution.Resolution |
Standard |
DisplayResolution.WidthTolerance |
0.3 |
MaximumOverhangAngle.Value |
60 |
ShowOnlyOverheatingAreas |
1 |
Created in NX1899.0.0
|
inline |
Update the checker
Created in NX1899.0.0
License requirements: nx_additive_design (" NX Additive Design")
|
getset |
Returns or sets the toggle that automatic update
Created in NX1899.0.0
License requirements to get this property: None.
License requirements to set this property: nx_additive_design (" NX Additive Design")
|
get |
Returns the display resolution
Created in NX1899.0.0
License requirements: None.
|
get |
Returns the Maximum Overhang Angle
Created in NX1899.0.0
License requirements: None.
|
getset |
Returns or sets the Less Than Max Overhang Angle Color
Created in NX1899.0.0
License requirements to get this property: None.
License requirements to set this property: nx_additive_design (" NX Additive Design")
|
get |
Returns the area that will overheat
Created in NX1899.0.0
License requirements: None.
|
getset |
Returns or sets the More than Max Overhang Angle
Created in NX1899.0.0
License requirements to get this property: None.
License requirements to set this property: nx_additive_design (" NX Additive Design")
|
get |
Returns the selection and placement builder
Created in NX1899.0.0
License requirements: None.
|
getset |
Returns or sets the toggle that show only Overheating Areas
Created in NX1899.0.0
License requirements to get this property: None.
License requirements to set this property: nx_additive_design (" NX Additive Design")