NXOpen .NET Reference Guide
1899
|
Represents a NXOpen.Validate.CheckModelWithinPrintableVolumeBuilder More...
Public Types | |
enum | PrinterShapeTypes { Block, Cylinder } |
Represents the printer shape type More... | |
enum | ShowTypes { Printer, Product, Both } |
Represents the show type More... | |
Properties | |
unsafe bool | AutomaticUpdate [get, set] |
Returns or sets the automatic update toggle More... | |
unsafe NXOpen.NXColor | CloseToPrintableVolumeColor [get, set] |
Returns or sets the Close to Printable Volume Color More... | |
unsafe NXOpen.GeometricUtilities.DisplayResolutionBuilder | DisplayResolutionBuilder [get] |
Returns the display resolution More... | |
unsafe double | DistanceTolerance [get, set] |
Returns or sets the distance tolerance used to check the product bounding box and the printer bounding box More... | |
unsafe NXOpen.NXColor | OutOfPrintableVolumeColor [get, set] |
Returns or sets the Out Of Printable Volume Color More... | |
unsafe bool | PreviewState [get, set] |
Returns or sets the preview toggle More... | |
unsafe double | PrinterDiameter [get, set] |
Returns or sets the printer diameter More... | |
unsafe double | PrinterHeight [get, set] |
Returns or sets the printer height More... | |
unsafe double | PrinterLength [get, set] |
Returns or sets the printer length More... | |
unsafe string | PrinterName [get, set] |
Returns or sets the printer name More... | |
unsafe NXOpen.Matrix3x3 | PrinterOrientation [get, set] |
Returns or sets the printer orientation More... | |
unsafe NXOpen.Point3d | PrinterOrigin [get, set] |
Returns or sets the printer origin More... | |
unsafe NXOpen.Validate.CheckModelWithinPrintableVolumeBuilder.PrinterShapeTypes | PrinterShapeType [get, set] |
Returns or sets the shape type More... | |
unsafe double | PrinterWidth [get, set] |
Returns or sets the printer width More... | |
unsafe NXOpen.Validate.SelectionAndPlacementBuilder | SelectionAndPlacement [get] |
Returns the selection and placement builder More... | |
unsafe NXOpen.Validate.CheckModelWithinPrintableVolumeBuilder.ShowTypes | ShowType [get, set] |
Returns or sets the show type More... | |
unsafe NXOpen.NXColor | WithinPrintableVolumeColor [get, set] |
Returns or sets the Within Printable Volume Color More... | |
Properties inherited from NXOpen.Builder | |
unsafe NXOpen.PreviewBuilder | PreviewBuilder [get] |
Returns the preview builder subobject. More... | |
Properties inherited from NXOpen.TaggedObject | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Properties inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageSink | NextSink [get] |
Gets the next message sink in the sink chain. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Represents a NXOpen.Validate.CheckModelWithinPrintableVolumeBuilder
To create a new instance of this class, use NXOpen.Validate.AnalysisResultCollection.CreateCheckModelWithinPrintableVolumeBuilder
Default values.
Property | Value |
---|---|
AutomaticUpdate |
1 |
CloseToPrintableVolumeColor |
6 |
DisplayResolutionBuilder.AngleTolerance |
15.0 |
DisplayResolutionBuilder.EdgeTolerance |
0.005 |
DisplayResolutionBuilder.FaceTolerance |
0.005 |
DisplayResolutionBuilder.Resolution |
Standard |
DisplayResolutionBuilder.WidthTolerance |
0.3 |
DistanceTolerance |
1.0 (millimeters part), 0.04 (inches part) |
OutOfPrintableVolumeColor |
186 |
PreviewState |
1 |
PrinterDiameter |
200.0 (millimeters part), 8.0 (inches part) |
PrinterHeight |
200.0 (millimeters part), 8.0 (inches part) |
PrinterLength |
200.0 (millimeters part), 8.0 (inches part) |
PrinterWidth |
200.0 (millimeters part), 8.0 (inches part) |
WithinPrintableVolumeColor |
36 |
Created in NX1899.0.0
|
getset |
Returns or sets the automatic update toggle
Created in NX1899.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the Close to Printable Volume Color
Created in NX1899.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the display resolution
Created in NX1899.0.0
License requirements: None.
|
getset |
Returns or sets the distance tolerance used to check the product bounding box and the printer bounding box
Created in NX1899.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the Out Of Printable Volume Color
Created in NX1899.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the preview toggle
Created in NX1899.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the printer diameter
Created in NX1899.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the printer height
Created in NX1899.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the printer length
Created in NX1899.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the printer name
Created in NX1899.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the printer orientation
Created in NX1899.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the printer origin
Created in NX1899.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the shape type
Created in NX1899.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the printer width
Created in NX1899.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the selection and placement builder
Created in NX1899.0.0
License requirements: None.
|
getset |
Returns or sets the show type
Created in NX1899.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the Within Printable Volume Color
Created in NX1899.0.0
License requirements to get this property: None.
License requirements to set this property: None.