NXOpen .NET Reference Guide
1899
|
Represents a Check Trapped Supports Builder More...
Properties | |
unsafe double | Angle [get, set] |
Returns or sets the Maximum Overhang Angle More... | |
unsafe bool | AutomaticUpdate [get, set] |
Returns or sets the automatic update toggle More... | |
unsafe NXOpen.GeometricUtilities.DisplayResolutionBuilder | DisplayResolutionBuilder [get] |
Returns the display resolution More... | |
unsafe NXOpen.NXColor | NonTrappedSupportAreasColor [get, set] |
Returns or sets the non-Trapped Supports Areas Color More... | |
unsafe bool | PreviewState [get, set] |
Returns or sets the preview toggle More... | |
unsafe NXOpen.Validate.SelectionAndPlacementBuilder | SelectionAndPlacement [get] |
Returns the selection and placement builder More... | |
unsafe bool | ShowOnlyFailArea [get, set] |
Returns or sets the show only trapped aupport areas More... | |
unsafe double | TrappedArea [get] |
Returns the trapped area More... | |
unsafe NXOpen.NXColor | TrappedSupportAreasColor [get, set] |
Returns or sets the Trapped Supports Areas Color More... | |
Properties inherited from NXOpen.Builder | |
unsafe NXOpen.PreviewBuilder | PreviewBuilder [get] |
Returns the preview builder subobject. More... | |
Properties inherited from NXOpen.TaggedObject | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Properties inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageSink | NextSink [get] |
Gets the next message sink in the sink chain. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Represents a Check Trapped Supports Builder
To create a new instance of this class, use NXOpen.Validate.AnalysisResultCollection.CreateCheckTrappedSupportsBuilder
Default values.
Property | Value |
---|---|
Angle |
45 |
AutomaticUpdate |
1 |
DisplayResolutionBuilder.AngleTolerance |
15.0 |
DisplayResolutionBuilder.EdgeTolerance |
0.005 |
DisplayResolutionBuilder.FaceTolerance |
0.005 |
DisplayResolutionBuilder.Resolution |
Standard |
DisplayResolutionBuilder.WidthTolerance |
0.3 |
NonTrappedSupportAreasColor |
36 |
PreviewState |
1 |
ShowOnlyFailArea |
1 |
TrappedSupportAreasColor |
186 |
Created in NX1899.0.0
|
getset |
Returns or sets the Maximum Overhang Angle
Created in NX1899.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the automatic update toggle
Created in NX1899.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the display resolution
Created in NX1899.0.0
License requirements: None.
|
getset |
Returns or sets the non-Trapped Supports Areas Color
Created in NX1899.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the preview toggle
Created in NX1899.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the selection and placement builder
Created in NX1899.0.0
License requirements: None.
|
getset |
Returns or sets the show only trapped aupport areas
Created in NX1899.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the trapped area
Created in NX1899.0.0
License requirements: None.
|
getset |
Returns or sets the Trapped Supports Areas Color
Created in NX1899.0.0
License requirements to get this property: None.
License requirements to set this property: None.