NXOpen .NET Reference Guide
1899
|
Represents a Check Minimum Wall Thickness builder More...
Public Member Functions | |
unsafe bool | GetDynamicResult (NXOpen.Face selectedFace, NXOpen.Point3d dynamicPnt, out double thickness, out NXOpen.Vector3d direction, out NXOpen.Point3d closestPnt) |
Returns the dynamic result More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe bool | AutomaticUpdate [get, set] |
Returns or sets the automatic update toggle More... | |
unsafe NXOpen.GeometricUtilities.DisplayResolutionBuilder | DisplayResolutionBuilder [get] |
Returns the display resolution More... | |
unsafe double | FailureArea [get] |
Returns the area where wall thickness is less than the minimum wall thickness More... | |
unsafe NXOpen.NXColor | LessThanMinThicknessColor [get, set] |
Returns or sets the Less Than Min Thickness Color More... | |
unsafe NXOpen.NXColor | MoreThanMinThicknessColor [get, set] |
Returns or sets the More Than Min Thickness Color More... | |
unsafe bool | PreviewState [get, set] |
Returns or sets the preview toggle More... | |
unsafe NXOpen.Validate.SelectionAndPlacementBuilder | SelectionAndPlacement [get] |
Returns the selection and placement builder More... | |
unsafe bool | ShowOnlyFailArea [get, set] |
Returns or sets the show only less than min thickness toggle More... | |
unsafe double | Thickness [get, set] |
Returns or sets the minimum thickness More... | |
Properties inherited from NXOpen.Builder | |
unsafe NXOpen.PreviewBuilder | PreviewBuilder [get] |
Returns the preview builder subobject. More... | |
Properties inherited from NXOpen.TaggedObject | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Properties inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageSink | NextSink [get] |
Gets the next message sink in the sink chain. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Represents a Check Minimum Wall Thickness builder
To create a new instance of this class, use NXOpen.Validate.AnalysisResultCollection.CreateCheckMinimumWallThicknessBuilder
Default values.
Property | Value |
---|---|
AutomaticUpdate |
1 |
DisplayResolutionBuilder.AngleTolerance |
15.0 |
DisplayResolutionBuilder.EdgeTolerance |
0.005 |
DisplayResolutionBuilder.FaceTolerance |
0.005 |
DisplayResolutionBuilder.Resolution |
Standard |
DisplayResolutionBuilder.WidthTolerance |
0.3 |
LessThanMinThicknessColor |
186 |
MoreThanMinThicknessColor |
36 |
PreviewState |
1 |
ShowOnlyFailArea |
1 |
Thickness |
0.4 (millimeters part), 0.015 (inches part) |
Created in NX1899.0.0
|
inline |
Returns the dynamic result
Created in NX1899.0.0
License requirements: None.
selectedFace | The specified face |
dynamicPnt | The specified point |
thickness | The thickness evaluated |
direction | The normal of closest element |
closestPnt | The closest point on the specified face |
|
getset |
Returns or sets the automatic update toggle
Created in NX1899.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the display resolution
Created in NX1899.0.0
License requirements: None.
|
get |
Returns the area where wall thickness is less than the minimum wall thickness
Created in NX1899.0.0
License requirements: None.
|
getset |
Returns or sets the Less Than Min Thickness Color
Created in NX1899.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the More Than Min Thickness Color
Created in NX1899.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the preview toggle
Created in NX1899.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the selection and placement builder
Created in NX1899.0.0
License requirements: None.
|
getset |
Returns or sets the show only less than min thickness toggle
Created in NX1899.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the minimum thickness
Created in NX1899.0.0
License requirements to get this property: None.
License requirements to set this property: None.