NXOpen .NET Reference Guide
|
Represents the NX session. More...
Classes | |
struct | UndoMarkData |
This structure contains data about an undo mark More... | |
Public Types | |
enum | LibraryUnloadOption { Immediately = 1, Explicitly, AtTermination } |
Describes when an automation library should be unloaded from a running session. More... | |
enum | MarkVisibility { Visible, Invisible, AnyVisibility } |
Indicates the visibility of an undo mark More... | |
enum | ProjectAssignmentObjectType { Part, Partrev, Appdata, CollaborativeProductDevelopmentDe } |
Indicates whether project assignment is for item, item revision or dataset More... | |
enum | ProjectAssignmentState { None = 10, Partial, Full } |
Indicates project assignment state More... | |
enum | TransientPartPolicy { RetainTransience, RemoveTransience } |
Persistence policies for transient modified parts More... | |
enum | UndoMarkId |
Represents a undo mark. More... | |
Public Member Functions | |
unsafe void | ApplicationSwitchImmediate (string applicationName) |
Registers a request to immediately switch to the specified application and open the corresponding user environment. More... | |
unsafe void | ApplicationSwitchOnActiveDisplayedPart () |
Registers a request to immediately switch to the specified application as stored in the active displayed part. More... | |
unsafe void | AssignRemoveProjects (string[] cliNames, NXOpen.Session.ProjectAssignmentObjectType[] objectTypes, string[] projectNames, NXOpen.Session.ProjectAssignmentState[] assignmentStates) |
Assign or remove projects to/from objects More... | |
unsafe void | AssignRemoveProjectsBasedOnPartOccs (NXOpen.TaggedObject[] partOccs, NXOpen.Session.ProjectAssignmentObjectType[] objectTypes, string[] projectNames, NXOpen.Session.ProjectAssignmentState[] assignmentStates) |
Assign or remove projects to/from CPD objects More... | |
unsafe void | BeginTaskEnvironment () |
This method is called by the NX user interface before entering a task environment. More... | |
unsafe void | CleanUpFacetedFacesAndEdges () |
Deletes all NXOpen.Facet.FacetedFace and NXOpen.Facet.FacetedEdge objects in the current session More... | |
unsafe void | CreateCamSession () |
Create the CAM session More... | |
unsafe void | CreateInspectionSession () |
Create the Inspection session More... | |
unsafe NXOpen.TableEditorDefaultDataProvider | CreateTableEditorDefaultDataProvider (NXOpen.BasePart part) |
Creates a data provider for a table editor. More... | |
unsafe void | DeleteAllUndoMarks () |
Deletes all undo marks More... | |
unsafe bool | DeleteTransientDynamicSectionCutData () |
Delete transient data associated with NXOpen.Display.DynamicSectionCut objects in the session. More... | |
unsafe void | DeleteUndoMark (NXOpen.Session.UndoMarkId markId, string markName) |
Deletes an undo mark. More... | |
unsafe void | DeleteUndoMarksSetInTaskEnvironment () |
This method deletes all the undo marks that have been created since entering the task environment via NXOpen.Session.BeginTaskEnvironment . More... | |
unsafe void | DeleteUndoMarksUpToMark (NXOpen.Session.UndoMarkId markId, string markName, bool deleteAllIfNotFound) |
Deletes all undo marks up to and including the specified mark. More... | |
unsafe bool | DoesUndoMarkExist (NXOpen.Session.UndoMarkId markId, string markName) |
Returns true if the specified mark exists More... | |
unsafe bool | EnableRedo (bool enableRedo) |
Enable redo for NXOpen programs. More... | |
unsafe void | EndTaskEnvironment () |
This method is called by the NX user interface when leaving a task environment. More... | |
unsafe Object | Execute (string libName, string className, string methodName, Object[] inputArgs) |
Invokes a method in a managed library. More... | |
unsafe Object[] | ExecuteGrip (string gripExecutable, Object[] inputArgs) |
Call a grip subroutine. More... | |
unsafe void | ExitPartNavigator () |
Exits the part navigator More... | |
unsafe void | FreezePartNavigator () |
Freeze Part Navigator updates. More... | |
unsafe NXOpen.Session.UndoMarkData[] | GetAllUndoMarks (NXOpen.Session.MarkVisibility visibility) |
Returns a list of all the undo marks with the specified visibility More... | |
unsafe string[] | GetClasses () |
Gets a list of the classes defined in the current session More... | |
unsafe string | GetEnvironmentVariableValue (string envVaribable) |
Returns the value of a NX enviroment variable More... | |
unsafe void | GetMinimallyLoadedParts (out NXOpen.BasePart[] minimallyLoadedParts) |
Gets the minimally loaded parts in the session. More... | |
unsafe string[] | GetNamedProperties (NXOpen.TaggedObject @object) |
Gets a list of the named properties of this object More... | |
unsafe void | GetNamedProperties (string className, out string[] properties, out string[] propertyTypes) |
Gets a list of the named properties of a named class More... | |
unsafe NXOpen.Session.UndoMarkId | GetNewestUndoMark (NXOpen.Session.MarkVisibility visibility) |
Returns the newest undo mark with the specified visibility More... | |
unsafe string | GetProperty (NXOpen.TaggedObject @object, string propertyName) |
Gets a named property of the object. More... | |
unsafe string | GetUndoMarkName (NXOpen.Session.UndoMarkId markId) |
Returns the name of the specified undo mark More... | |
unsafe NXOpen.Session.MarkVisibility | GetUndoMarkVisibility (NXOpen.Session.UndoMarkId markId, string markName) |
Returns the visibility of the specified undo mark More... | |
unsafe bool | IsCamSessionInitialized () |
Check if the CAM session is initialized More... | |
unsafe bool | IsInspectionSessionInitialized () |
Check if the Inspection session is initialized More... | |
unsafe bool | IsPartNavigatorFrozen () |
Check if the Part Navigator update is frozen More... | |
unsafe bool | IsPartNavigatorOpen () |
Check if the Part Navigator is open or close More... | |
unsafe NXOpen.CAE.GRMSearch | NewCaeGrmsearch () |
Creates a new CAE GRM Search object More... | |
unsafe NXOpen.PDM.PersistentSettings | NewDatabasePersistentOptions () |
Creates a new database persistent option controller More... | |
unsafe NXOpen.PDM.SessionSettings | NewDatabaseSessionOptions () |
Creates a new database session option controller More... | |
unsafe NXOpen.ErrorList | NewErrorList () |
Creates a new error list. More... | |
unsafe NXOpen.PartCleanup | NewPartCleanup () |
Constructs a new PartCleanup object. More... | |
unsafe NXOpen.Display.TransientText | NewTransientText () |
Returns a new NXOpen.Display.TransientText object More... | |
unsafe void | OpenPartNavigator () |
Opens the part navigator More... | |
unsafe void | Redo () |
Redo the last undo if possible. More... | |
unsafe void | SetEnvironmentVariableValue (string envVaribable, string envValue) |
Sets the value of a NX enviroment variable More... | |
unsafe void | SetProperty (NXOpen.TaggedObject @object, string propertyName, string value) |
Sets a named property of the object. More... | |
unsafe NXOpen.Session.UndoMarkId | SetUndoMark (NXOpen.Session.MarkVisibility markVisibility, string name) |
Creates an undo mark More... | |
unsafe void | SetUndoMarkName (NXOpen.Session.UndoMarkId markId, string markName) |
Sets the name of the undo mark More... | |
unsafe void | SetUndoMarkVisibility (NXOpen.Session.UndoMarkId markId, string markName, NXOpen.Session.MarkVisibility visibility) |
Sets the visibility of the specified undo mark More... | |
unsafe void | UndoLastNVisibleMarks (int n, out bool marksRecycled, out bool undoUnavailable) |
Undo to a specified number of visible marks starting with the most recently created visible mark. More... | |
unsafe void | UndoToLastVisibleMark () |
Undo to last visible mark. More... | |
unsafe void | UndoToMark (NXOpen.Session.UndoMarkId markId, string markName) |
Undo to the specified mark More... | |
unsafe void | UndoToMarkWithStatus (NXOpen.Session.UndoMarkId markId, string markName) |
Undo to the specified mark and output status to status bar. More... | |
unsafe void | UnfreezePartNavigator () |
Unfreeze Part Navigator updates. More... | |
Public Member Functions inherited from NXOpen.Utilities.BaseSession | |
void | CloseTestOutput () |
<exclude> More... | |
void | CompareTestOutput (String originalFile, String newFile) |
<exclude> More... | |
NXObjectManager | GetObjectManager () |
Returns an NXOpenManager object instance that can be used to get NX Open objects from tags obtained by calling methods on classes in the NXOpen.UF namespace. More... | |
void | SetTestOutput (String outputFile) |
<exclude> More... | |
void | SetTestOutput (String outputFile, int version) |
<exclude> More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Additional Inherited Members | |
Static Public Member Functions inherited from NXOpen.Utilities.BaseSession | |
static unsafe IntPtr | evalualuteCallStack (ref ResourceUtilities.SignatureType sigType) |
<exclude> More... | |
static unsafe IntPtr | evalualuteJournalDLLs (ArrayList questionableList) |
<exclude> More... | |
static void | InitLicense () |
<exclude> More... | |
Protected Member Functions inherited from NXOpen.Utilities.BaseSession | |
unsafe new void | initialize () |
<exclude> More... | |
Static Protected Member Functions inherited from NXOpen.Utilities.BaseSession | |
static void | StaticInitialize () |
<exclude> More... | |
Represents the NX session.
For language bindings that support remoting, the server must export it for this class to be obtained by a client.
Created in NX3.0.0
Describes when an automation library should be unloaded from a running session.
To use the enum, implement a static function called GetUnloadOption in your automation program which returns one of these options as an integer. (Note that this function must also have a string argument that is currently not used for anything.) NX will call this method once the automation program has exited to determine when to unload the library.
Represents a undo mark.
This is used to rollback to previous states of the model.
|
inline |
Registers a request to immediately switch to the specified application and open the corresponding user environment.
The current application will change immediately. This is only supported when running interactively. It is not supported in batch mode. The argument is an application button name as specified and registered in a Menuscript file. For example, specify "UG_APP_MODELING" to enter the modeling application. If this function is invoked from within a dialog, the dialog will be cancelled and the request will be delayed until the dialog is fully terminated.
Created in NX10.0.0
License requirements: None.
applicationName | Button name of requested application |
|
inline |
Registers a request to immediately switch to the specified application as stored in the active displayed part.
This is only supported when running interactively. It is not supported in batch mode. If this function is invoked from within a dialog, the dialog will be cancelled and the request will be delayed until the dialog is fully terminated.
Created in NX1847.0.0
License requirements: None.
|
inline |
Assign or remove projects to/from objects
Created in NX6.0.0
License requirements: None.
cliNames | cli names of the objects to assign projects to |
objectTypes | one of item, item rev or dataset type |
projectNames | names of the projects to assign |
assignmentStates | assignment states |
|
inline |
Assign or remove projects to/from CPD objects
Created in NX8.5.0
License requirements: None.
partOccs | Array of components to assign/remove projects to |
objectTypes | currently only DE |
projectNames | names of the projects to assign |
assignmentStates | assignment states |
|
inline |
This method is called by the NX user interface before entering a task environment.
This method will make invisible all the undo marks that currently exist. The reason for doing this is so that the user sees only the undo marks created in the task environment. The method NXOpen.Session.EndTaskEnvironment will restore the marks to the visibility that they had before this method was called. This method should not be called if NX is already in a task environment.
Created in NX3.0.0
License requirements: None.
|
inline |
Deletes all NXOpen.Facet.FacetedFace and NXOpen.Facet.FacetedEdge objects in the current session
Created in NX5.0.0
License requirements: None.
|
inline |
Create the CAM session
Created in NX4.0.0
License requirements: None.
|
inline |
Create the Inspection session
Created in NX7.0.0
License requirements: None.
|
inline |
Creates a data provider for a table editor.
Created in NX10.0.0
License requirements: None.
part | The part that owns the data provider. The owner is not strictly required (that is, it can be a null reference (Nothing in Visual Basic)), but its use is suggested if a part exists to ensure proper cleanup of the builder in case the client does not explicitly clean it up properly. |
|
inline |
Deletes all undo marks
Created in NX3.0.0
License requirements: None.
|
inline |
Delete transient data associated with NXOpen.Display.DynamicSectionCut objects in the session.
One example of transient data generation is measurement to a dynamic section-cut. Transient section curves are generated in order to perform non-associative measurement. These transient curves are destroyed once measurement operation is finished.
Created in NX10.0.0
License requirements: None.
|
inline |
Deletes an undo mark.
If you want to delete a mark and all marks that were created after that mark, use DeleteUndoMarksUpToMark instead.
Created in NX3.0.0
License requirements: None.
markId | ID of mark |
markName | Name of mark. Used only if mark_id not found |
|
inline |
This method deletes all the undo marks that have been created since entering the task environment via NXOpen.Session.BeginTaskEnvironment .
An exception will be thrown if this method is called when NX is not in a task environment.
Created in NX3.0.0
License requirements: None.
|
inline |
Deletes all undo marks up to and including the specified mark.
If you only want to delete a mark, but do not want to delete the marks that were created after that mark, use DeleteUndoMark instead.
Created in NX3.0.0
License requirements: None.
markId | ID of mark |
markName | Name of mark. Used only if mark_id not found |
deleteAllIfNotFound | Whether to delete all marks if the specified mark is not found |
|
inline |
Returns true if the specified mark exists
Created in NX3.0.0
License requirements: None.
markId | ID of mark |
markName | Name of the mark. Used only if mark_id not found |
|
inline |
Enable redo for NXOpen programs.
As default redo is enabled in NX. One can disable redo to save memory for memory intensive NX Open programs. After the NX Open program is executed redo will be restored back to enabled state. In case redo is enabled from previous disbaled state , it must be done just before setting a undo mark. Note that, redo is not supported for the visible marks set before making this call.
Created in NX7.5.3
License requirements: None.
enableRedo | True will enable redo for NXOpen programs. False should disable the redo for NXOpen programs |
|
inline |
This method is called by the NX user interface when leaving a task environment.
This method will make visible all the undo marks that were made invisible by NXOpen.Session.BeginTaskEnvironment . An exception will be thrown if this method is called when NX is not in a task environment.
Created in NX3.0.0
License requirements: None.
|
inline |
Invokes a method in a managed library.
Currently supported library types include a Java jar or class file, a Common Language Runtime (.NET) dll, or a Python script. The input arguments should not contain KF attributes vector, point and frame Instead it should be passed as double[3], double[3] and double[16] respectively. For Python, only class bound staticmethods and global functions can be invoked. Do not use this method for other Python methods since the behavior is undefined.
Created in NX5.0.0
License requirements: None.
libName | Name of the library containing the method. The full path to the library is required. |
className | Name of the class |
methodName | Name of the method to invoke |
inputArgs | Input arguments for managed method |
|
inline |
Call a grip subroutine.
The input argument is an array of objects of mixed types. Each element in the array corresponds to an input argument of the Grip program. The grip program receives its arguments via the UFARGS grip statement and the order of values in the array matches the order of variables in that statement.
Argument types supported in .NET and Java are Double, String and subclasses of TaggedObject as well as simple arrays of these types. These map to NUMBER, STRING and ENTITY types in Grip.
For arrays the caller should ensure that actual array passed in matches the length of the array declared in grip otherwise an error will occur.
The return value is a similar array containing the values of the Grip variables after the program has run.
C/C++ applications will need to use UF_call_grip for this purpose.
Created in NX3.0.0
License requirements: grip_execute ("GRIP EXECUTE")
gripExecutable | Name of Grip executable to run |
inputArgs | Input arguments for Grip subroutine |
|
inline |
Exits the part navigator
Created in NX10.0.0
License requirements: None.
|
inline |
Freeze Part Navigator updates.
This can be used to improve performance when features or other objects are created repeatedly, for example when instantiating a User Defined Feature. Freezing Part Navigator updates prior to such operations avoids repeated Part Navigator updates. It is essentialy to unfreeze Part Navigator updates using NXOpen.Session.UnfreezePartNavigator subsequently to enable Part Navigator updates again.
Created in NX12.0.0
License requirements: None.
|
inline |
Returns a list of all the undo marks with the specified visibility
Created in NX3.0.0
License requirements: None.
visibility | Used to limit the results to marks with the specified visibility |
|
inline |
Gets a list of the classes defined in the current session
Created in NX5.0.0
License requirements: None.
|
inline |
Returns the value of a NX enviroment variable
Created in NX7.5.0
License requirements: None.
envVaribable | the environment variable name, which may be case sensitive on some platforms |
|
inline |
Gets the minimally loaded parts in the session.
Created in NX12.0.1
License requirements: None.
minimallyLoadedParts |
|
inline |
Gets a list of the named properties of this object
Created in NX5.0.0
License requirements: None.
object | The object to query |
|
inline |
Gets a list of the named properties of a named class
Created in NX5.0.0
License requirements: None.
className | The name of the class to query |
properties | array of property names |
propertyTypes | type name of corresponding property |
|
inline |
Returns the newest undo mark with the specified visibility
Created in NX3.0.0
License requirements: None.
visibility | the visibility mask |
|
inline |
Gets a named property of the object.
The property names are based upon the properties provided by the NXOpen API.
Created in NX5.0.0
License requirements: None.
object | The object to query |
propertyName | The name of the property |
|
inline |
Returns the name of the specified undo mark
Created in NX3.0.0
License requirements: None.
markId | ID of the mark |
|
inline |
Returns the visibility of the specified undo mark
Created in NX3.0.0
License requirements: None.
markId | ID of mark |
markName | Name of the mark. Used only if mark_id not found |
|
inline |
Check if the CAM session is initialized
Created in NX4.0.0
License requirements: None.
|
inline |
Check if the Inspection session is initialized
Created in NX7.0.0
License requirements: None.
|
inline |
Check if the Part Navigator update is frozen
Created in NX12.0.0
License requirements: None.
|
inline |
Check if the Part Navigator is open or close
Created in NX10.0.0
License requirements: None.
|
inline |
Creates a new CAE GRM Search object
Created in NX8.0.0
License requirements: None.
|
inline |
Creates a new database persistent option controller
Created in NX4.0.0
License requirements: None.
|
inline |
Creates a new database session option controller
Created in NX4.0.0
License requirements: None.
|
inline |
Creates a new error list.
Warning: this method may be removed in a future release
Created in NX3.0.0
License requirements: None.
|
inline |
Constructs a new PartCleanup object.
Created in NX3.0.0
License requirements: None.
|
inline |
Returns a new NXOpen.Display.TransientText object
Created in NX8.0.0
License requirements: None.
|
inline |
Opens the part navigator
Created in NX10.0.0
License requirements: None.
|
inline |
Redo the last undo if possible.
Only does one mark but may be repeated for all redoable marks. Only marks undone by UndoLastNVisibleMarks are redoable.
Created in NX5.0.0
License requirements: None.
|
inline |
Sets the value of a NX enviroment variable
Created in NX7.5.1
License requirements: None.
envVaribable | the environment variable name, which may be case sensitive on some platforms |
envValue | the value to be assigned to this environment variable |
|
inline |
Sets a named property of the object.
The property names are based upon the properties provided by the NXOpen API.
Created in NX5.0.0
License requirements: None.
object | The object to query |
propertyName | The name of the property |
value | The value of the property, expressed as a string |
|
inline |
Creates an undo mark
Created in NX3.0.0
License requirements: None.
markVisibility | |
name | mark name |
|
inline |
Sets the name of the undo mark
Created in NX3.0.0
License requirements: None.
markId | ID of the mark |
markName | Name of the mark. |
|
inline |
Sets the visibility of the specified undo mark
Created in NX3.0.0
License requirements: None.
markId | ID of mark |
markName | Name of the mark. Used only if mark_id not found |
visibility | the new visibility |
|
inline |
Undo to a specified number of visible marks starting with the most recently created visible mark.
If the number is less than 1, then all visible marks are undone. If the number is greater than the total number of visible marks, then all visible marks will be undone. Marks undone via this routine may be redone via Redo if the operations undone permit it.
Created in NX3.0.0
License requirements: None.
n | Number of visible marks to undo |
marksRecycled | True if undo succeeded but no marks remain. This may indicate previous marks have been recycled. |
undoUnavailable | True if not all requested marks were undone and the application has locked the undo system. |
|
inline |
Undo to last visible mark.
This will not delete the undo mark. Use UndoLastNVisibleMarks to delete the undo mark also.
Created in NX3.0.0
License requirements: None.
|
inline |
Undo to the specified mark
Created in NX3.0.0
License requirements: None.
markId | ID of mark to undo to |
markName | Name of mark to undo to. Used only if mark_id not found |
|
inline |
Undo to the specified mark and output status to status bar.
Created in NX3.0.0
License requirements: None.
markId | ID of mark to undo to |
markName | Name of mark to undo to. Used only if mark_id not found |
|
inline |
Unfreeze Part Navigator updates.
It is essential to unfreeze Part Navigator updates after a call to NXOpen.Session.FreezePartNavigator . This should be followed by a call to NXOpen.Update.DoUpdate .
Created in NX12.0.0
License requirements: None.
|
get |
Returns the active sketch
Created in NX3.0.0
License requirements: None.
|
get |
Returns the NXOpen.CAE.AfuManager belonging to this session
Created in NX3.0.0
|
get |
Returns the name of the current application.
Created in NX10.0.0
License requirements: None.
|
get |
Returns the NXOpen.AssembliesUtils instance belonging to this session
Created in NX3.0.0
|
get |
Returns the NXOpen.AttributeManager belonging to this session
Created in NX8.5.0
|
get |
Returns the NXOpen.Gateway.BookmarkFile belonging to this session
Created in NX10.0.0
|
get |
Returns the NXOpen.CAE.CaeSession belonging to this session
Created in NX7.5.0
|
get |
Returns the CAM session
Created in NX3.0.0
|
get |
Returns the NXOpen.CollaborativeContentManager belonging to this session
Created in NX8.5.0
|
get |
Returns the NXOpen.PDM.ConfigurationManager belonging to this session
Created in NX9.0.0
|
get |
Returns the NXOpen.CAE.CurveOperation belonging to this session.
Created in NX1847.0.0
|
get |
Returns the NXOpen.Features.CustomFeatureClassManager belonging to this session
Created in NX11.0.0
|
get |
Returns the NXOpen.CAE.FTK.DataManager belonging to this session
Created in NX7.5.0
|
get |
Returns the NXOpen.Routing.DesignRuleManager .
Created in NX3.0.0
|
get |
Returns the NXOpen.DexManager belonging to this session
Created in NX3.0.0
|
get |
Returns the NXOpen.DisplayManager belonging to this session
Created in NX3.0.0
|
get |
Returns the NXOpen.DrawingUtils instance belonging to this session
Created in NX8.5.3
|
get |
Returns the NXOpen.EngineeringFunction instance belonging to this session
Created in NX3.0.0
|
get |
Returns the full path to the journal that is currently being executed
Created in NX3.0.0
License requirements: None.
|
get |
Returns the NXOpen.CAE.FTK.FTKManager belonging to this session
Created in NX3.0.0
|
get |
Returns the NXOpen.Information instance belonging to this session
Created in NX3.0.0
|
get |
Returns true if and only if NX is batch mode (or in other words not running interactively).
Created in NX8.0.3
License requirements: None.
|
get |
Returns true if and only if NX is in a task environment
Created in NX3.0.0
License requirements: None.
|
get |
Returns the NXOpen.Issue.IssueManager belonging to this session
Created in NX8.5.0
|
get |
Returns the JournalManager instance belonging to this session
Created in NX11.0.0
|
get |
Returns the NXOpen.LicenseManager belonging to this session
Created in NX3.0.0
|
get |
Returns the NXOpen.LinkedPartManager belonging to this session
Created in NX8.5.0
|
get |
Returns the NXOpen.ListingWindow belonging to this session
Created in NX3.0.0
|
get |
Returns the log file instance for this session
Created in NX3.0.0
|
get |
Returns the NXOpen.MathUtils instance belonging to this session
Created in NX3.0.0
|
get |
Returns the NXOpen.Measurement instance belonging to this session
Created in NX3.0.0
|
get |
Returns the NXOpen.Mechatronics.MechatronicsSession belonging to this session
Created in NX9.0.0
|
get |
Returns the Motion session
Created in NX3.0.0
|
get |
Returns the Motion session
Created in NX3.0.0
|
get |
Returns the newest visible undo mark
Created in NX3.0.0
License requirements: None.
|
get |
Returns the NXOpen.Options.OptionsManager instance belonging to this session
Created in NX3.0.0
|
get |
Returns the NXOpen.PartCollection belonging to this session
Created in NX3.0.0
|
get |
Returns the NXOpen.PDM.PdmSearchManager instance belonging to this session
Created in NX3.0.0
|
get |
Returns the NXOpen.PDM.PdmSession belonging to this session
Created in NX7.5.0
|
get |
Returns the NXOpen.PolygonModelingTaskEnvironment belonging to this session
Created in NX12.0.0
|
get |
Returns the NXOpen.CAE.Post belonging to this session
Created in NX3.0.0
|
get |
Returns the NXOpen.SIM.PostConfigurator.PostConfiguratorManager instance belonging to this session
Created in NX10.0.3
|
get |
Returns the preferences instance for the session
Created in NX3.0.0
|
get |
Returns the NXOpen.PvtransManager belonging to this session
Created in NX8.5.0
|
get |
Returns the NXOpen.Report.ReportManager belonging to this session.
Created in NX11.0.0
|
get |
Returns the NXOpen.PDM.RequirementUtils instance belonging to this session
Created in NX6.0.3
|
get |
Returns the NXOpen.CAE.ResultManager belonging to this session
Created in NX6.0.2
|
get |
Returns the NXOpen.Routing.CustomManager for this session.
Created in NX12.0.0
|
get |
Returns the SheetManager instance belonging to this session
Created in NX12.0.0
|
get |
Returns the NXOpen.ShipDesign.ShipSession belonging to this session.
Created in NX11.0.0
|
get |
Returns the NXOpen.SpreadsheetManager belonging to this session
Created in NX11.0.0
|
get |
Returns the NXOpen.StudioMaterialManager belonging to this session
Created in NX1847.0.0
|
get |
Returns the NXOpen.SubdivisionTaskEnvironment belonging to this session
Created in NX9.0.0
|
get |
Returns the NXOpen.TextureModelingTaskEnvironment belonging to this session
Created in NX1847.0.0
|
get |
Returns the NXOpen.Tooling.ToolingSession belonging to this session
Created in NX8.0.0
|
getset |
Returns or sets the persistence policy for transient parts in the session
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the NXOpen.Update belonging to this session
Created in NX3.0.0
|
get |
Returns the NXOpen.UserDefinedObjects.UserDefinedClassManager belonging to this session
Created in NX3.0.0
|
get |
Returns the NXOpen.Features.UserDefinedFeatureClassManager belonging to this session
Created in NX8.0.0
|
get |
Returns the NXOpen.Validate.ValidationManager belonging to this session
Created in NX7.5.0
|
get |
Returns the NXOpen.VisualReporting.VisualReportManager instance belonging to this session
Created in NX7.0.0
|
get |
Returns the NXOpen.PDM.WebAppSession belonging to this session
Created in NX11.0.0
|
get |
Returns the NXOpen.Weld.WeldCpdUtils instance belonging to this session
Created in NX9.0.0
|
get |
Returns the NXOpen.Weld.CustomManager belonging to this session
Created in NX8.0.0
|
get |
Returns the NXOpen.Validate.XmlComparator instance belonging to this session
Created in NX6.0.2
|
get |
Returns the NXOpen.CAE.Xyplot.XYPlotManager belonging to this session
Created in NX7.5.0