NXOpen .NET Reference Guide
|
JA interface for the UserDefinedClassManager object More...
Public Member Functions | |
unsafe NXOpen.UserDefinedObjects.UserDefinedClass | CreateUserDefinedObjectClass (string className, string friendlyName) |
Constructs a new NXOpen.UserDefinedObjects.UserDefinedClass object. More... | |
unsafe NXOpen.UserDefinedObjects.UserDefinedClass | GetUserDefinedClassFromClassName (string className) |
Get the NXOpen.UserDefinedObjects.UserDefinedClass object associated with the given class name. More... | |
unsafe NXOpen.UserDefinedObjects.UserDefinedClass | NewUserDefinedClass () |
Creats a new UserDefinedClass object More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Properties inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageSink | NextSink [get] |
Gets the next message sink in the sink chain. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
void | initialize () |
<exclude> More... | |
JA interface for the UserDefinedClassManager object
To obtain an instance of this class, refer to NXOpen.Session
Created in NX5.0.0
|
inline |
Constructs a new NXOpen.UserDefinedObjects.UserDefinedClass object.
Created in NX5.0.0
License requirements: None.
className | The class name of the new UserDefinedClass |
friendlyName | The friendly name of the new UserDefinedClass (this is the class name displayed in the UI) |
|
inline |
Get the NXOpen.UserDefinedObjects.UserDefinedClass object associated with the given class name.
Created in NX5.0.0
License requirements: None.
className | name of class to find |
|
inline |
Creats a new UserDefinedClass object
Created in NX5.0.0
License requirements: None.
|
get |
Returns the tag of this object.