NXOpen .NET Reference Guide
|
Represents the texture modeling task environment associated with a session. More...
Public Member Functions | |
unsafe void | Enter () |
Starts Texture Modeling task environment. More... | |
unsafe void | Exit () |
Ends Texture Modeling task environment. More... | |
unsafe void | SetCancelled () |
Marks the task to be cancelled such that during TextureModelingTaskEnvironment.Exit task is undone and all the changes are discarded. More... | |
unsafe void | SetFeatureToEdit (NXOpen.Features.Texture feature) |
Sets the feature to be edited. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe NXOpen.Features.Texture | ActiveFeature [get] |
Returns the active Texture Modeling feature. More... | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Properties inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageSink | NextSink [get] |
Gets the next message sink in the sink chain. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
void | initialize () |
<exclude> More... | |
Represents the texture modeling task environment associated with a session.
To obtain an instance of this class, refer to NXOpen.Session
Created in NX1847.0.0
|
inline |
Starts Texture Modeling task environment.
This method should be called before starting to use Texture Modeling feature tools. This method should not be called if already in a Texture Modeling task environment.
Created in NX1847.0.0
License requirements: nx_polygon_modeling (" NX Polygon Modeling")
|
inline |
Ends Texture Modeling task environment.
Created in NX1847.0.0
License requirements: nx_polygon_modeling (" NX Polygon Modeling")
|
inline |
Marks the task to be cancelled such that during TextureModelingTaskEnvironment.Exit task is undone and all the changes are discarded.
Created in NX1847.0.0
License requirements: nx_polygon_modeling (" NX Polygon Modeling")
|
inline |
Sets the feature to be edited.
Created in NX1847.0.0
License requirements: nx_polygon_modeling (" NX Polygon Modeling")
feature |
|
get |
Returns the active Texture Modeling feature.
Created in NX1847.0.0
License requirements: None.
|
get |
Returns the tag of this object.