NXOpen .NET Reference Guide
|
Represents NXOpen.Routing.DesignRuleManager object More...
Public Member Functions | |
unsafe void | ClearConcurrent () |
Remove all objects from the concurrent check list More... | |
unsafe void | ExpandConcurrent () |
Expand the current list of objects on the concurrent check list to include 'dependents' More... | |
unsafe void | GetConcurrentObjects (out NXOpen.NXObject[] objects) |
Inquire the list of objects to be checked at the next concurrent check. More... | |
unsafe NXOpen.Routing.DesignRuleViolation[] | GetObjectViolations (NXOpen.NXObject nxObject) |
Returns the violations, if any, on the given object. More... | |
unsafe void | LogConcurrent (NXOpen.NXObject objectToLog) |
Add an object to be checked during the next concurrent design rule check More... | |
unsafe void | UnlogConcurrent (NXOpen.NXObject objectToUnlog) |
Remove an object from the list of objects to be checked at the next design rule check. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Properties inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageSink | NextSink [get] |
Gets the next message sink in the sink chain. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
void | initialize () |
<exclude> More... | |
|
inline |
Remove all objects from the concurrent check list
Created in NX5.0.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
|
inline |
Expand the current list of objects on the concurrent check list to include 'dependents'
Created in NX5.0.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
|
inline |
Inquire the list of objects to be checked at the next concurrent check.
Created in NX6.0.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
objects |
|
inline |
Returns the violations, if any, on the given object.
Created in NX12.0.1
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
nxObject |
|
inline |
Add an object to be checked during the next concurrent design rule check
Created in NX6.0.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
objectToLog |
|
inline |
Remove an object from the list of objects to be checked at the next design rule check.
Created in NX6.0.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
objectToUnlog |
|
get |
Returns the tag of this object.