NXOpen .NET Reference Guide
|
Represents the report manager. More...
Public Member Functions | |
unsafe NXOpen.Report.ResultXmlFileWriter | CreateResultXmlFileWriter () |
Creates a new NXOpen.Report.ResultXmlFileWriter object. More... | |
unsafe void | GetOriginalImageDimension (string imageFullFileName, out double width, out double height) |
Gets the original dimension of a given image file. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
NXOpen.Report.AutomationLogger | AutomationLogger [get] |
Returns the NXOpen.Report.AutomationLogger belonging to the report manager More... | |
NXOpen.Report.CommandManager | CommandManager [get] |
Returns the NXOpen.Report.CommandManager belonging to the report manager More... | |
unsafe NXOpen.Report.ReportPreference | Preference [get] |
Returns the report preference. More... | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Properties inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageSink | NextSink [get] |
Gets the next message sink in the sink chain. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
void | initialize () |
<exclude> More... | |
Represents the report manager.
To obtain an instance of this class use NXOpen.Session.ReportManager .
Created in NX11.0.0
|
inline |
Creates a new NXOpen.Report.ResultXmlFileWriter object.
Created in NX11.0.0
License requirements: None.
|
inline |
Gets the original dimension of a given image file.
Created in NX11.0.0
License requirements: None.
imageFullFileName | the full image file name |
width | |
height |
|
get |
Returns the NXOpen.Report.AutomationLogger belonging to the report manager
Created in NX11.0.0
|
get |
Returns the NXOpen.Report.CommandManager belonging to the report manager
Created in NX11.0.0
|
get |
Returns the report preference.
Created in NX11.0.0
License requirements: None.
|
get |
Returns the tag of this object.