NXOpen .NET Reference Guide
|
Manages the preference data. More...
Public Member Functions | |
unsafe void | SaveMemoryFile () |
Saves preference settings to memory file More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe int | MaximumRecentReportDocumentCount [get, set] |
Returns or sets the maximum count of the recent report documents which could be viewed More... | |
unsafe bool | OpenReportDocumentAfterExport [get, set] |
Returns or sets the option indicates whether to open report document after exporting report More... | |
unsafe bool | SearchTemplateFromSiteDirectory [get, set] |
Returns or sets the option indicates whether to use site template directory as start to choose a report template file More... | |
unsafe bool | UsePartDirectoryAsDefaultExportLocation [get, set] |
Returns or sets the option indicates whehter to use part direcotry as default report document location More... | |
unsafe bool | ViewImageAfterSnapshotting [get, set] |
Returns or sets the option indicates whether to view image after snopshotting More... | |
Properties inherited from NXOpen.TaggedObject | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Properties inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageSink | NextSink [get] |
Gets the next message sink in the sink chain. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Manages the preference data.
Not support KF.
Created in NX11.0.0
|
inline |
Saves preference settings to memory file
Created in NX11.0.0
License requirements: None.
|
getset |
Returns or sets the maximum count of the recent report documents which could be viewed
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the option indicates whether to open report document after exporting report
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the option indicates whether to use site template directory as start to choose a report template file
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the option indicates whehter to use part direcotry as default report document location
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the option indicates whether to view image after snopshotting
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.