NXOpen .NET Reference Guide
|
Provides a generic comparator for finding differences between two XML format files. More...
Classes | |
struct | _Options |
struct | Options |
More... | |
Public Types | |
enum | Result { Identical, Different } |
Specifies result of the comparison More... | |
Public Member Functions | |
unsafe NXOpen.Validate.XmlComparator.Result | CompareXmlFiles (string workXmlFile, string masterXmlFile, NXOpen.Validate.XmlComparator.Options compareOptions) |
Compares two xml format files. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Properties inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageSink | NextSink [get] |
Gets the next message sink in the sink chain. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
void | initialize () |
<exclude> More... | |
Provides a generic comparator for finding differences between two XML format files.
The comparator takes NXOpen.Validate.XmlComparator.Options to further control the comparison process. It returns NXOpen.Validate.XmlComparator.Result , and generates report of detailed differences in HTML file which can be viewed via web browser.
To obtain an instance of this class, refer to NXOpen.Session
Created in NX6.0.2
|
inline |
Compares two xml format files.
You can use NXOpen.Validate.XmlComparator.Options to customize the comparison process.
Created in NX6.0.2
License requirements: None.
workXmlFile | The first xml file to be compared |
masterXmlFile | The second xml file to be compared against |
compareOptions | comparison options |
|
get |
Returns the tag of this object.