NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Tooling.UniversalUnformBuilder builder. More...
Public Types | |
enum | BendTypes { StraightBend, ContourFlange, Burring } |
The types of bend More... | |
Properties | |
unsafe NXOpen.ScCollector | BendFaces [get] |
Returns the bend faces More... | |
unsafe NXOpen.Tooling.UniversalUnformBuilder.BendTypes | BendType [get, set] |
Returns or sets the bend type More... | |
unsafe NXOpen.ScCollector | BlendFaces [get] |
Returns the blend faces More... | |
unsafe NXOpen.Tooling.DefineNeutralFactorBuilder | DefineNeutralFactor [get] |
Returns the define neutral factor builder which contains new neutral factor, part material and bend developed length More... | |
unsafe NXOpen.SelectNXObject | ReferenceFaceEdge [get] |
Returns the reference face edge More... | |
unsafe double | UnformNeutralFactor [get, set] |
Returns or sets the operation of neutral factor for univeral unform. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Represents a NXOpen.Tooling.UniversalUnformBuilder builder.
To create a new instance of this class, use NXOpen.Features.ToolingCollection.CreateUniversalUnformBuilder
Default values.
Property | Value |
---|---|
BendType |
StraightBend |
DefineNeutralFactor.BendDevelopedLength |
0 |
DefineNeutralFactor.NeutralFactor |
0.40 |
DefineNeutralFactor.NeutralFactorFormula |
General |
DefineNeutralFactor.PartMaterial |
08 |
UnformNeutralFactor (deprecated) |
0.4 |
Created in NX8.5.0
|
get |
Returns the bend faces
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the bend type
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the blend faces
Created in NX8.5.0
License requirements: None.
|
get |
Returns the define neutral factor builder which contains new neutral factor, part material and bend developed length
Created in NX10.0.0
License requirements: None.
|
get |
Returns the reference face edge
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the operation of neutral factor for univeral unform.
Created in NX8.5.0
Deprecated in NX10.0.0. Use Tooling.DefineNeutralFactorBuilder.NeutralFactor instead.
License requirements to get this property: None.
License requirements to set this property: None.