NXOpen .NET Reference
12.0.0
|
Represeents a NXOpen.Tooling.DefineNeutralFactorBuilder to define neutral factor according to material and formula in the spreadsheet table. More...
Public Types | |
enum | FormulaOptions { General, BendAllowance } |
Specifies the formula used to calculate the neutral factor value More... | |
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe double | BendDevelopedLength [get, set] |
Returns or sets the bend developed length, the length of a unfolded bend feature More... | |
unsafe string | NeutralFactor [get, set] |
Returns or sets the neutral factor used to calculate bend developed length More... | |
unsafe NXOpen.Tooling.DefineNeutralFactorBuilder.FormulaOptions | NeutralFactorFormula [get, set] |
Returns or sets the neutral factor formula option, decides which method used to calculate the neutral factor More... | |
unsafe string | PartMaterial [get, set] |
Returns or sets the part material More... | |
Represeents a NXOpen.Tooling.DefineNeutralFactorBuilder to define neutral factor according to material and formula in the spreadsheet table.
Created in NX10.0.0
unsafe bool NXOpen.Tooling.DefineNeutralFactorBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the bend developed length, the length of a unfolded bend feature
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the neutral factor used to calculate bend developed length
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the neutral factor formula option, decides which method used to calculate the neutral factor
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the part material
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.