NXOpen .NET Reference
12.0.0
|
This class contains the factory method for creating tooling feature builder. More...
Public Member Functions | |
NXOpen.Features.Feature[] | ToArray () |
Returns an array of NXOpen.Features.Feature objects. More... | |
unsafe NXOpen.Tooling.UniversalUnformBuilder | CreateUniversalUnformBuilder (NXOpen.Features.UniversalUnform universalUnform) |
Creates a NXOpen.Tooling.UniversalUnformBuilder More... | |
unsafe NXOpen.Tooling.PrebendBuilder | CreatePrebendBuilder (NXOpen.Features.Prebend prebend) |
Creates a NXOpen.Tooling.PrebendBuilder More... | |
unsafe NXOpen.Features.Feature | ToolingFindObject (string journalIdentifier) |
Finds the NXOpen.Features with the given identifier as recorded in a journal. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
This class contains the factory method for creating tooling feature builder.
To obtain an instance of this class, refer to NXOpen.Features.FeatureCollection
Created in NX8.5.0
unsafe NXOpen.Tooling.PrebendBuilder NXOpen.Features.ToolingCollection.CreatePrebendBuilder | ( | NXOpen.Features.Prebend | prebend | ) |
Creates a NXOpen.Tooling.PrebendBuilder
Created in NX10.0.0
License requirements: prog_die_wizard ("UG/Progressive Die Wizard")
prebend | NXOpen.Features.Prebend to be edited |
unsafe NXOpen.Tooling.UniversalUnformBuilder NXOpen.Features.ToolingCollection.CreateUniversalUnformBuilder | ( | NXOpen.Features.UniversalUnform | universalUnform | ) |
Creates a NXOpen.Tooling.UniversalUnformBuilder
Created in NX8.5.0
License requirements: prog_die_wizard ("UG/Progressive Die Wizard")
universalUnform | NXOpen.Features.UniversalUnform to be edited |
|
protected |
Advances the enumerator to the next element of the collection.
NXOpen.Features.Feature [] NXOpen.Features.ToolingCollection.ToArray | ( | ) |
Returns an array of NXOpen.Features.Feature objects.
unsafe NXOpen.Features.Feature NXOpen.Features.ToolingCollection.ToolingFindObject | ( | string | journalIdentifier | ) |
Finds the NXOpen.Features with the given identifier as recorded in a journal.
An object may not return the same value as its JournalIdentifier in different versions of the software. However newer versions of the software should find the same object when FindObject is passed older versions of its journal identifier. In general, this method should not be used in handwritten code and exists to support record and playback of journals.
An exception will be thrown if no object can be found with the given journal identifier.
Created in NX8.5.0
License requirements: None.
journalIdentifier | Identifier to be found |
|
get |
Returns the tag of this object.