NXOpen .NET Reference
12.0.0
|
Represents a collection of Electrode Design. More...
Public Member Functions | |
NXOpen.Tooling.ElectrodeDesign[] | ToArray () |
Returns an array of NXOpen.Tooling.ElectrodeDesign objects. More... | |
unsafe NXOpen.Tooling.ElectrodeInitializationBuilder | CreateProjectBuilder () |
Creates electrode initialization builder More... | |
unsafe NXOpen.Tooling.ElectrodeComponentBuilder | CreateComponentBuilder () |
Creates EW component builder More... | |
unsafe NXOpen.Tooling.ElectrodeBlankBuilder | CreateBlankBuilder () |
Creates Design Blank builder More... | |
unsafe NXOpen.Tooling.ElectrodeDeleteBuilder | CreateDeleteComponentBuilder () |
Creates electrode delete component builder More... | |
unsafe NXOpen.Tooling.ElectrodeCheckingBuilder | CreateCheckingBuilder () |
Creates electrode checking builder More... | |
unsafe NXOpen.Tooling.EWDraftingBuilder | CreateEwdraftingBuilder () |
Creates Electrode Drafting builder More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of Electrode Design.
To obtain an instance of this class, refer to NXOpen.Tooling.ToolingManager
Created in NX8.0.0
unsafe NXOpen.Tooling.ElectrodeBlankBuilder NXOpen.Tooling.ElectrodeDesignCollection.CreateBlankBuilder | ( | ) |
Creates Design Blank builder
Created in NX8.0.0
License requirements: nx_electrode_wizard ("NX Electrode Wizard")
unsafe NXOpen.Tooling.ElectrodeCheckingBuilder NXOpen.Tooling.ElectrodeDesignCollection.CreateCheckingBuilder | ( | ) |
Creates electrode checking builder
Created in NX8.0.0
License requirements: nx_electrode_wizard ("NX Electrode Wizard")
unsafe NXOpen.Tooling.ElectrodeComponentBuilder NXOpen.Tooling.ElectrodeDesignCollection.CreateComponentBuilder | ( | ) |
Creates EW component builder
Created in NX8.0.0
License requirements: None.
unsafe NXOpen.Tooling.ElectrodeDeleteBuilder NXOpen.Tooling.ElectrodeDesignCollection.CreateDeleteComponentBuilder | ( | ) |
Creates electrode delete component builder
Created in NX8.0.0
License requirements: nx_electrode_wizard ("NX Electrode Wizard")
unsafe NXOpen.Tooling.EWDraftingBuilder NXOpen.Tooling.ElectrodeDesignCollection.CreateEwdraftingBuilder | ( | ) |
Creates Electrode Drafting builder
Created in NX8.0.0
License requirements: nx_electrode_wizard ("NX Electrode Wizard")
unsafe NXOpen.Tooling.ElectrodeInitializationBuilder NXOpen.Tooling.ElectrodeDesignCollection.CreateProjectBuilder | ( | ) |
Creates electrode initialization builder
Created in NX8.0.0
License requirements: nx_electrode_wizard ("NX Electrode Wizard")
|
protected |
Advances the enumerator to the next element of the collection.
NXOpen.Tooling.ElectrodeDesign [] NXOpen.Tooling.ElectrodeDesignCollection.ToArray | ( | ) |
Returns an array of NXOpen.Tooling.ElectrodeDesign objects.
|
get |
Returns the tag of this object.