NXOpen .NET Reference
12.0.0
|
Design electrode blank builder to create an electrode blank for the selected body. More...
Public Types | |
enum | BlankShape { Block, Cylinder, Undercut } |
Represents the electrode blank shape option. More... | |
enum | BlankMaterial { Copper, Graphite } |
Represents the blank material option. More... | |
enum | JointObject { Extrude, Offset, None } |
Represents the transition type between head bodies and the blank. More... | |
Public Member Functions | |
unsafe void | UpdateBlankData (string registerPath, string dataPath, string modelPath, string bitmapPath, string material, string[] paraNames, string[] paraValues) |
Update the data of the blank. More... | |
unsafe NXOpen.Tooling.CloneObject | CreateCloneObject (int applicationType, int installationMethod, string partToBeInstalled, string folderToSaveParts, string projectName) |
Creates clone object. More... | |
unsafe void | UpdateDisplayName (string displayName) |
Update display name of the blank. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Expression | Angle [get] |
Returns the angle of the joint object. More... | |
unsafe NXOpen.Assemblies.SelectComponent | Blank [get] |
Returns the blank to be edited. More... | |
unsafe NXOpen.Matrix3x3 | BlankMatrix [get, set] |
Returns or sets the blank matrix. More... | |
unsafe NXOpen.Expression | BlendRadius [get] |
Returns the default blend radius of blended edges. More... | |
unsafe double | CrossLinesRatio [get, set] |
Returns or sets the ratio of cross center lines. More... | |
unsafe NXOpen.Expression | ExtensionHeight [get] |
Returns the default extension height between head bodies and the blank. More... | |
unsafe NXOpen.SelectBodyList | HeadBodies [get] |
Returns the head bodies to be used to create a blank. More... | |
unsafe NXOpen.SelectFace | JointFace [get] |
Returns the face to create a joint object between the blank and head bodies. More... | |
unsafe NXOpen.Tooling.ElectrodeBlankBuilder.JointObject | JointMethod [get, set] |
Returns or sets the joint object type. More... | |
unsafe bool | KeepSize [get, set] |
Returns or sets the option to keep size of the blank or not. More... | |
unsafe bool | KeepZValueInSameMSet [get, set] |
Returns or sets the option to specify whether to keep the Z values of all blanks in the current machine set CSYS. More... | |
unsafe NXOpen.Tooling.ElectrodeBlankBuilder.BlankMaterial | Material [get, set] |
Returns or sets the material of the blank. More... | |
unsafe NXOpen.TaggedObject | MsetPart [get, set] |
Returns or sets the current machine set under which a blank is added. More... | |
unsafe NXOpen.TaggedObject | MultiPositionBuilder [get, set] |
Returns or sets the multi position builder. More... | |
unsafe NXOpen.Point3d | ReferenceCenter [get, set] |
Returns or sets the blank reference point. More... | |
unsafe double | ReferencePointPrecision [get, set] |
Returns or sets the precision of the reference coordinates in the machine set csys. More... | |
unsafe bool | Rename [get, set] |
Returns or sets the option to use the part name management dialog box or not. More... | |
unsafe NXOpen.TaggedObject | ReusablePartBuilder [get, set] |
Returns or sets the reusable part builder. More... | |
unsafe NXOpen.Expression | RotationAngle [get] |
Returns the rotation angle of blank. More... | |
unsafe bool | RoundCrossLinesPosition [get, set] |
Returns or sets the option to round the position of cross lines or not. More... | |
unsafe NXOpen.Tooling.ElectrodeBlankBuilder.BlankShape | Shape [get, set] |
Returns or sets the shape of the blank. More... | |
unsafe bool | UniteBodies [get, set] |
Returns or sets the option to unite head bodies, the extension and the blank or not. More... | |
unsafe NXOpen.Expression | XRefValue [get] |
Returns the X value of the blank origin in the current machine set coordinator. More... | |
unsafe NXOpen.Expression | YRefValue [get] |
Returns the Y value of the blank origin in the current machine set coordinator. More... | |
unsafe NXOpen.Expression | ZRefValue [get] |
Returns the Z value of the blank origin in the current machine set coordinator. More... | |
Design electrode blank builder to create an electrode blank for the selected body.
To create a new instance of this class, use NXOpen.Tooling.ElectrodeDesignCollection.CreateBlankBuilder
Default values.
Property | Value |
---|---|
Angle.Value |
0 |
BlendRadius.Value |
0 (millimeters part), 0 (inches part) |
ExtensionHeight.Value |
5 (millimeters part), 0.2 (inches part) |
JointMethod |
Extrude |
KeepSize |
0 |
KeepZValueInSameMSet |
0 |
Material |
Copper |
ReferencePointPrecision |
1 |
Rename |
0 |
RotationAngle.Value |
0 |
RoundCrossLinesPosition |
0 |
Shape |
Block |
UniteBodies |
1 |
XRefValue.Value |
0 (millimeters part), 0 (inches part) |
YRefValue.Value |
0 (millimeters part), 0 (inches part) |
ZRefValue.Value |
0 (millimeters part), 0 (inches part) |
Created in NX8.0.0
unsafe NXOpen.Tooling.CloneObject NXOpen.Tooling.ElectrodeBlankBuilder.CreateCloneObject | ( | int | applicationType, |
int | installationMethod, | ||
string | partToBeInstalled, | ||
string | folderToSaveParts, | ||
string | projectName | ||
) |
Creates clone object.
Created in NX12.0.0
License requirements: None.
applicationType | |
installationMethod | |
partToBeInstalled | |
folderToSaveParts | |
projectName |
unsafe void NXOpen.Tooling.ElectrodeBlankBuilder.UpdateBlankData | ( | string | registerPath, |
string | dataPath, | ||
string | modelPath, | ||
string | bitmapPath, | ||
string | material, | ||
string[] | paraNames, | ||
string[] | paraValues | ||
) |
Update the data of the blank.
Created in NX12.0.0
License requirements: nx_electrode_wizard ("NX Electrode Wizard")
registerPath | register path of the blank part |
dataPath | data path of the blank part |
modelPath | model path of the blank part |
bitmapPath | bitmap path of the blank part |
material | material of the blank part |
paraNames | parameter name the blank part |
paraValues | parameter value the blank part |
unsafe void NXOpen.Tooling.ElectrodeBlankBuilder.UpdateDisplayName | ( | string | displayName | ) |
Update display name of the blank.
Created in NX12.0.0
License requirements: nx_electrode_wizard ("NX Electrode Wizard")
displayName | display name of the blank part |
|
get |
Returns the angle of the joint object.
Created in NX8.0.0
License requirements: None.
|
get |
Returns the blank to be edited.
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the blank matrix.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_electrode_wizard ("NX Electrode Wizard")
|
get |
Returns the default blend radius of blended edges.
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the ratio of cross center lines.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_electrode_wizard ("NX Electrode Wizard")
|
get |
Returns the default extension height between head bodies and the blank.
Created in NX8.0.0
License requirements: None.
|
get |
Returns the head bodies to be used to create a blank.
Created in NX8.0.0
License requirements: None.
|
get |
Returns the face to create a joint object between the blank and head bodies.
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the joint object type.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_electrode_wizard ("NX Electrode Wizard")
|
getset |
Returns or sets the option to keep size of the blank or not.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_electrode_wizard ("NX Electrode Wizard")
|
getset |
Returns or sets the option to specify whether to keep the Z values of all blanks in the current machine set CSYS.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_electrode_wizard ("NX Electrode Wizard")
|
getset |
Returns or sets the material of the blank.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_electrode_wizard ("NX Electrode Wizard")
|
getset |
Returns or sets the current machine set under which a blank is added.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_electrode_wizard ("NX Electrode Wizard")
|
getset |
Returns or sets the multi position builder.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_electrode_wizard ("NX Electrode Wizard")
|
getset |
Returns or sets the blank reference point.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_electrode_wizard ("NX Electrode Wizard")
|
getset |
Returns or sets the precision of the reference coordinates in the machine set csys.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_electrode_wizard ("NX Electrode Wizard")
|
getset |
Returns or sets the option to use the part name management dialog box or not.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_electrode_wizard ("NX Electrode Wizard")
|
getset |
Returns or sets the reusable part builder.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_electrode_wizard ("NX Electrode Wizard")
|
get |
Returns the rotation angle of blank.
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the option to round the position of cross lines or not.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_electrode_wizard ("NX Electrode Wizard")
|
getset |
Returns or sets the shape of the blank.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_electrode_wizard ("NX Electrode Wizard")
|
getset |
Returns or sets the option to unite head bodies, the extension and the blank or not.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_electrode_wizard ("NX Electrode Wizard")
|
get |
Returns the X value of the blank origin in the current machine set coordinator.
Created in NX8.0.0
License requirements: None.
|
get |
Returns the Y value of the blank origin in the current machine set coordinator.
Created in NX8.0.0
License requirements: None.
|
get |
Returns the Z value of the blank origin in the current machine set coordinator.
Created in NX8.0.0
License requirements: None.