NXOpen .NET Reference
12.0.0
|
Electrode delete component builder to remove blank, pallet and holder from assembly. More...
Public Types | |
enum | Types { SparkingBody, Component } |
delete sparking solid from blank or delete blank, pallet or holder directly. More... | |
Properties | |
unsafe NXOpen.Assemblies.SelectComponentList | Component [get] |
Returns the utility to get component to delete. More... | |
unsafe NXOpen.Features.SelectFeatureList | Head [get] |
Returns the utility to get sparking solid to delete. More... | |
unsafe bool | KeepSize [get, set] |
Returns or sets the option to keep blank size after deleting sparking solid. More... | |
unsafe bool | RoundPosition [get, set] |
Returns or sets the option to round electrode position. More... | |
unsafe NXOpen.Tooling.ElectrodeDeleteBuilder.Types | Type [get, set] |
Returns or sets the object type to be deleted. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Electrode delete component builder to remove blank, pallet and holder from assembly.
To create a new instance of this class, use NXOpen.Tooling.ElectrodeDesignCollection.CreateDeleteComponentBuilder
Default values.
Property | Value |
---|---|
KeepSize |
0 |
Created in NX8.0.0
|
get |
Returns the utility to get component to delete.
Created in NX8.0.0
License requirements: nx_electrode_wizard ("NX Electrode Wizard")
|
get |
Returns the utility to get sparking solid to delete.
Created in NX8.0.0
License requirements: nx_electrode_wizard ("NX Electrode Wizard")
|
getset |
Returns or sets the option to keep blank size after deleting sparking solid.
Created in NX8.0.0
License requirements to get this property: nx_electrode_wizard ("NX Electrode Wizard")
License requirements to set this property: nx_electrode_wizard ("NX Electrode Wizard")
|
getset |
Returns or sets the option to round electrode position.
Created in NX8.0.0
License requirements to get this property: nx_electrode_wizard ("NX Electrode Wizard")
License requirements to set this property: nx_electrode_wizard ("NX Electrode Wizard")
|
getset |
Returns or sets the object type to be deleted.
Created in NX8.0.0
License requirements to get this property: nx_electrode_wizard ("NX Electrode Wizard")
License requirements to set this property: nx_electrode_wizard ("NX Electrode Wizard")