NXOpen .NET Reference
12.0.0
|
Electrode Checking builder to check the touch status of all electrode. More...
Properties | |
unsafe NXOpen.Assemblies.SelectComponentList | Electrode [get] |
Returns the electrode part to be checked with the workpiece part. More... | |
unsafe string | ElectrodeNameFilter [get, set] |
Returns or sets the wildcard string to filter out the electrode part name. More... | |
unsafe bool | InterSolid [get, set] |
Returns or sets the option for generating the interference solid body. More... | |
unsafe bool | MapFaceColor [get, set] |
Returns or sets the option for mapping color of the touched face pair from workpiece to electrode. More... | |
unsafe bool | SameParent [get, set] |
Returns or sets the option for checking the workpiece and electrode part under the same part or not. More... | |
unsafe bool | SaveResultsInPart [get, set] |
Returns or sets the option for saving checking results in part. More... | |
unsafe bool | TouchArea [get, set] |
Returns or sets the option for calculating the area of the touch sheet body. More... | |
unsafe bool | TouchBody [get, set] |
Returns or sets the option for generating the touch sheet body. More... | |
unsafe NXOpen.Assemblies.SelectComponentList | Workpiece [get] |
Returns the workpiece part to be checked with the electrode part. More... | |
unsafe string | WorkpieceNameFilter [get, set] |
Returns or sets the wildcard string to filter out the workpiece part name. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Electrode Checking builder to check the touch status of all electrode.
To create a new instance of this class, use NXOpen.Tooling.ElectrodeDesignCollection.CreateCheckingBuilder
Default values.
Property | Value |
---|---|
InterSolid |
1 |
MapFaceColor |
1 |
SameParent |
1 |
TouchArea |
0 |
TouchBody |
1 |
Created in NX8.0.0
|
get |
Returns the electrode part to be checked with the workpiece part.
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the wildcard string to filter out the electrode part name.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_electrode_wizard ("NX Electrode Wizard")
|
getset |
Returns or sets the option for generating the interference solid body.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_electrode_wizard ("NX Electrode Wizard")
|
getset |
Returns or sets the option for mapping color of the touched face pair from workpiece to electrode.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_electrode_wizard ("NX Electrode Wizard")
|
getset |
Returns or sets the option for checking the workpiece and electrode part under the same part or not.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_electrode_wizard ("NX Electrode Wizard")
|
getset |
Returns or sets the option for saving checking results in part.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_electrode_wizard ("NX Electrode Wizard")
|
getset |
Returns or sets the option for calculating the area of the touch sheet body.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_electrode_wizard ("NX Electrode Wizard")
|
getset |
Returns or sets the option for generating the touch sheet body.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_electrode_wizard ("NX Electrode Wizard")
|
get |
Returns the workpiece part to be checked with the electrode part.
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the wildcard string to filter out the workpiece part name.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_electrode_wizard ("NX Electrode Wizard")