NXOpen .NET Reference
12.0.0
|
A NXOpen.Routing.CrossSection defines a profile to sweep for NXOpen.Routing.Stock objects. More...
Public Member Functions | |
unsafe NXOpen.Curve[] | GetCrossCurves () |
Returns the curves that define the profile for the NXOpen.Routing.CrossSection object. More... | |
unsafe void | SetCrossCurves (NXOpen.Curve[] curves) |
Sets the curves that define the profile for the NXOpen.Routing.CrossSection object. More... | |
unsafe NXOpen.Routing.StockData | GetStockData () |
Returns the NXOpen.Routing.StockData that owns this NXOpen.Routing.CrossSection . More... | |
unsafe double | GetMaximumRadius () |
Returns the maximum radius of the profile. More... | |
unsafe NXOpen.Routing.CharacteristicList | GetCharacteristics () |
Get all of the characteristics values on the this object. More... | |
unsafe void | SetCharacteristics (NXOpen.Routing.CharacteristicList values) |
Set all of the characteristics values on this object. More... | |
unsafe int | GetIntegerCharacteristic (string name) |
Get the value of an integer characteristic associated with the input name. More... | |
unsafe void | SetCharacteristic (string name, int value) |
Set the value of an integer characteristic associated with the input name, adds a new characteristic to the list if one doesn't exist already. More... | |
unsafe double | GetRealCharacteristic (string name) |
Get the value of a real characteristic associated with the input name. More... | |
unsafe void | SetCharacteristic (string name, double value) |
Set the value of an real characteristic associated with the input name, adds a new characteristic to the list if one doesn't exist already. More... | |
unsafe string | GetStringCharacteristic (string name) |
Get the value of a string characteristic associated with the input name. More... | |
unsafe void | SetCharacteristic (string name, string value) |
Set the value of an string characteristic associated with the input name, adds a new characteristic to the list if one doesn't exist already. More... | |
unsafe void | DeleteCharacterstics (NXOpen.Routing.CharacteristicList values) |
Removes the input list of characteristics from this object. More... | |
unsafe NXOpen.Routing.CharacteristicList | GetDestinationCharacteristics () |
Returns the destination characteristics from the input object. More... | |
unsafe void | SetCharacteristic2 (string title, int value) |
Sets or creates an integer type attribute associated with the input title. More... | |
unsafe void | SetCharacteristic2 (string title, double value) |
Sets or creates a double type attribute associated with the input title. More... | |
unsafe void | SetCharacteristic2 (string title, string value) |
Sets or creates a string type type attribute associated with the input title. More... | |
unsafe void | SetCharacteristics2 (NXOpen.Routing.CharacteristicList values) |
Sets all attributes associated with the titles from the input list, creating new attributes for the ones that don't exist already. More... | |
Public Member Functions inherited from NXOpen.NXObject | |
unsafe void | SetUserAttribute (NXOpen.NXObject.AttributeInformation info, NXOpen.Update.Option option) |
Creates or modifies an attribute with the option to update or not. More... | |
unsafe void | SetUserAttribute (string title, int index, int value, NXOpen.Update.Option option) |
Creates or modifies an integer attribute with the option to update or not. More... | |
unsafe void | SetUserAttribute (string title, int index, double value, NXOpen.Update.Option option) |
Creates or modifies a real attribute with the option to update or not. More... | |
unsafe void | SetUserAttribute (string title, int index, string value, NXOpen.Update.Option option) |
Creates or modifies a string attribute with the option to update or not. More... | |
unsafe void | SetUserAttribute (string title, int index, NXOpen.Update.Option option) |
Creates or modifies a null attribute with the option to update or not. More... | |
unsafe void | SetTimeUserAttribute (string title, int index, string value, NXOpen.Update.Option option) |
Creates or modifies a time attribute with the option to update or not. More... | |
unsafe void | SetTimeUserAttribute (string title, int index, NXOpen.NXObject.ComputationalTime value, NXOpen.Update.Option option) |
Creates or modifies a time attribute with the option to update or not. More... | |
unsafe void | SetBooleanUserAttribute (string title, int index, bool value, NXOpen.Update.Option option) |
Creates or modifies a boolean attribute with the option to update or not. More... | |
unsafe NXOpen.AttributeIterator | CreateAttributeIterator () |
Create an attribute iterator More... | |
unsafe bool | HasUserAttribute (NXOpen.AttributeIterator iterator) |
Determines if an attribute exists on the object, that satisfies the given iterator More... | |
unsafe bool | HasUserAttribute (string title, NXOpen.NXObject.AttributeType type, int index) |
Determines if an attribute with the given Title, Type and array Index is present on the object Unset attributes will not be detected by this function, as its purpose is to test for the actual presence of the attribute on the object. More... | |
unsafe int | GetUserAttributeCount (NXOpen.AttributeIterator iterator) |
Gets the count of set attributes on the object, if any, that satisfy the given iterator. More... | |
unsafe int | GetUserAttributeCount (NXOpen.AttributeIterator iterator, bool countArrayAsOneAttribute) |
Gets the count of set attributes on the object, if any, that satisfy the given iterator. More... | |
unsafe int | GetUserAttributeCount (NXOpen.NXObject.AttributeType type) |
Gets the count of set attributes on the object, if any, of the given type. More... | |
unsafe int | GetUserAttributeCount (NXOpen.NXObject.AttributeType type, bool includeUnset, bool countArrayAsOneAttribute) |
Gets the count of attributes on the object, if any, of the given type. More... | |
unsafe int | GetUserAttributeSize (string title, NXOpen.NXObject.AttributeType type) |
Gets the size of the first attribute encountered on the object, if any, with a given Title and Type. More... | |
unsafe bool | GetNextUserAttribute (NXOpen.AttributeIterator iterator, out NXOpen.NXObject.AttributeInformation info) |
Gets the next attribute encountered on the object, if any, that satisfies the given iterator. More... | |
unsafe NXOpen.NXObject.AttributeInformation | GetUserAttribute (string title, NXOpen.NXObject.AttributeType type, int index) |
Gets the first attribute encountered on the object, if any, with a given Title, Type and array Index. More... | |
unsafe bool | GetBooleanUserAttribute (string title, int index) |
Gets a boolean attribute by Title and array Index. More... | |
unsafe int | GetIntegerUserAttribute (string title, int index) |
Gets an integer attribute by Title and array Index. More... | |
unsafe double | GetRealUserAttribute (string title, int index) |
Gets a real attribute by Title and array Index. More... | |
unsafe string | GetStringUserAttribute (string title, int index) |
Gets a string attribute by Title and array Index. More... | |
unsafe string | GetTimeUserAttribute (string title, int index) |
Gets a time attribute by Title and array Index. More... | |
unsafe NXOpen.NXObject.ComputationalTime | GetComputationalTimeUserAttribute (string title, int index) |
Gets a time attribute by Title and array Index. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetUserAttributes (NXOpen.AttributeIterator iterator) |
Gets all the attributes that have been set on the given object, if any, that satisfy the given iterator. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetUserAttributes () |
Gets all the attributes that have been set on the given object. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetUserAttributes (bool includeUnset) |
Gets all the attributes of the given object. More... | |
unsafe string | GetUserAttributeAsString (string title, NXOpen.NXObject.AttributeType type, int index) |
Gets the first attribute encountered on the object, if any, with a given title, type and array index. More... | |
unsafe void | DeleteUserAttributes (NXOpen.AttributeIterator iterator, NXOpen.Update.Option option) |
Deletes the attributes on the object, if any, that satisfy the given iterator More... | |
unsafe void | DeleteUserAttribute (NXOpen.NXObject.AttributeType type, string title, bool deleteEntireArray, NXOpen.Update.Option option) |
Deletes the first attribute encountered with the given Type, Title. More... | |
unsafe void | DeleteUserAttributes (NXOpen.NXObject.AttributeType type, NXOpen.Update.Option option) |
Deletes the attributes encountered with the given Type with option to update or not. More... | |
unsafe void | SetUserAttributeLock (string title, NXOpen.NXObject.AttributeType type, bool @lock) |
Lock or unlock the given attribute. More... | |
unsafe bool | GetUserAttributeLock (string title, NXOpen.NXObject.AttributeType type) |
Determine the lock of the given attribute. More... | |
unsafe NXOpen.NXObject[] | GetUserAttributeSourceObjects () |
Returns an array of objects from which this object presents attributes. More... | |
unsafe void | SetPdmReferenceAttribute (string attributeTitle, string attributeValue) |
Sets the value of PDM Reference attribute on the object. More... | |
unsafe string | GetPdmReferenceAttributeValue (string attributeTitle) |
Gets the value of PDM Reference attribute for given object. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetUserAttribute (string title, bool includeUnset, bool addStringValues, NXOpen.NXObject.AttributeType type) |
Gets the first attribute (or attribute array) encountered on the object, if any, with a given Title and Type. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetUserAttributes (bool includeUnset, bool addStringValues) |
Gets all the attributes of the given object. More... | |
unsafe void | DeleteAllAttributesByType (NXOpen.NXObject.AttributeType type) |
Deletes all attributes of a specific type. More... | |
unsafe void | DeleteAllAttributesByType (NXOpen.NXObject.AttributeType type, NXOpen.Update.Option option) |
Deletes all attributes of a specific type with the option to update or not. More... | |
unsafe void | SetAttribute (string title, int value) |
Creates or modifies an integer attribute. More... | |
unsafe void | SetAttribute (string title, int value, NXOpen.Update.Option option) |
Creates or modifies an integer attribute with the option to update or not. More... | |
unsafe void | SetAttribute (string title, double value) |
Creates or modifies a real attribute. More... | |
unsafe void | SetAttribute (string title, double value, NXOpen.Update.Option option) |
Creates or modifies a real attribute with the option to update or not. More... | |
unsafe void | SetAttribute (string title, string value) |
Creates or modifies a string attribute. More... | |
unsafe void | SetAttribute (string title, string value, NXOpen.Update.Option option) |
Creates or modifies a string attribute with the option to update or not. More... | |
unsafe void | SetAttribute (string title) |
Creates or modifies a null attribute which is an attribute with a title and no value. More... | |
unsafe void | SetAttribute (string title, NXOpen.Update.Option option) |
Creates or modifies a null attribute with the option to update or not. More... | |
unsafe void | SetTimeAttribute (string title, string value) |
Creates or modifies a time attribute. More... | |
unsafe void | SetTimeAttribute (string title, string value, NXOpen.Update.Option option) |
Creates or modifies a time attribute with the option to update or not. More... | |
unsafe int | GetIntegerAttribute (string title) |
Gets an integer attribute by title. More... | |
unsafe double | GetRealAttribute (string title) |
Gets a real attribute by title. More... | |
unsafe string | GetStringAttribute (string title) |
Gets a string attribute value by title. More... | |
unsafe string | GetTimeAttribute (NXOpen.NXObject.DateAndTimeFormat format, string title) |
Gets a time attribute by title. More... | |
unsafe string | GetReferenceAttribute (string title) |
Gets the reference string (not the calculated value) of a string attribute that uses a reference string. More... | |
unsafe void | DeleteAttributeByTypeAndTitle (NXOpen.NXObject.AttributeType type, string title) |
Deletes an attribute by type and title. More... | |
unsafe void | DeleteAttributeByTypeAndTitle (NXOpen.NXObject.AttributeType type, string title, NXOpen.Update.Option option) |
Deletes an attribute by type and title with the option to update or not. More... | |
unsafe void | SetReferenceAttribute (string title, string value) |
Creates or modifies a string attribute which uses a reference string. More... | |
unsafe void | SetReferenceAttribute (string title, string value, NXOpen.Update.Option option) |
Creates or modifies a string attribute which uses a reference string, with the option to update or not. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetAttributeTitlesByType (NXOpen.NXObject.AttributeType type) |
Gets all the attribute titles of a specific type. More... | |
unsafe string[] | GetUserAttributesAsStrings () |
Gets all the attributes that have been set on the given object. More... | |
unsafe NXOpen.INXObject | FindObject (string journalIdentifier) |
Finds the NXOpen.NXObject with the given identifier as recorded in a journal. More... | |
unsafe void | Print () |
Prints a representation of this object to the system log file. More... | |
unsafe void | SetName (string name) |
Sets the custom name of the object. More... | |
Properties | |
unsafe NXOpen.Expression | Offset [get, set] |
Returns or sets the offset expression applied to the profile when generating a Sweep. More... | |
unsafe NXOpen.Expression | SecondOffset [get, set] |
Returns or sets the offset expression applied to the profile when generating a Sweep. More... | |
unsafe NXOpen.Routing.StockStyle | Style [get, set] |
Returns or sets the style of the profile. More... | |
Properties inherited from NXOpen.NXObject | |
unsafe bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
unsafe string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
unsafe string | Name [get] |
Returns the custom name of the object. More... | |
unsafe NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
unsafe NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
unsafe NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
Properties inherited from NXOpen.INXObject | |
bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
string | Name [get] |
Returns the custom name of the object. More... | |
NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.NXObject | |
enum | AttributeType { Invalid, Null, Boolean, Integer, Real, String, Time, Reference, Any = 100 } |
Specifies attribute type. More... | |
enum | DateAndTimeFormat { Numeric, Textual } |
Specifies the format of the date and time attribute. More... | |
A NXOpen.Routing.CrossSection defines a profile to sweep for NXOpen.Routing.Stock objects.
The profile is a set of curves centered around the origin, and in the XY plane. An offset may be specified that forms a second profile that consists of curves offset by the specified offset from the profile curves (which forms a hollow stock body, such as a pipe).
To obtain an instance of this class use Routing.CrossSectionCollection.CreateCrossSection
Created in NX4.0.0
unsafe void NXOpen.Routing.CrossSection.DeleteCharacterstics | ( | NXOpen.Routing.CharacteristicList | values | ) |
Removes the input list of characteristics from this object.
Created in NX4.0.0
License requirements: routing_base ("Routing Basic")
values |
Implements NXOpen.Routing.ICharacteristic.
unsafe NXOpen.Routing.CharacteristicList NXOpen.Routing.CrossSection.GetCharacteristics | ( | ) |
Get all of the characteristics values on the this object.
Created in NX4.0.0
License requirements: routing_base ("Routing Basic")
Implements NXOpen.Routing.ICharacteristic.
unsafe NXOpen.Curve [] NXOpen.Routing.CrossSection.GetCrossCurves | ( | ) |
Returns the curves that define the profile for the NXOpen.Routing.CrossSection object.
Created in NX4.0.0
License requirements: routing_base ("Routing Basic")
unsafe NXOpen.Routing.CharacteristicList NXOpen.Routing.CrossSection.GetDestinationCharacteristics | ( | ) |
Returns the destination characteristics from the input object.
Retrieves the description of which destination characteristics to read from the application view and then reads those destination characteristics from the object
Created in NX4.0.0
License requirements: routing_base ("Routing Basic")
Implements NXOpen.Routing.ICharacteristic.
unsafe int NXOpen.Routing.CrossSection.GetIntegerCharacteristic | ( | string | name | ) |
Get the value of an integer characteristic associated with the input name.
Created in NX4.0.0
License requirements: routing_base ("Routing Basic")
name |
Implements NXOpen.Routing.ICharacteristic.
unsafe double NXOpen.Routing.CrossSection.GetMaximumRadius | ( | ) |
Returns the maximum radius of the profile.
Created in NX4.0.0
License requirements: routing_base ("Routing Basic")
unsafe double NXOpen.Routing.CrossSection.GetRealCharacteristic | ( | string | name | ) |
Get the value of a real characteristic associated with the input name.
Created in NX4.0.0
License requirements: routing_base ("Routing Basic")
name |
Implements NXOpen.Routing.ICharacteristic.
unsafe NXOpen.Routing.StockData NXOpen.Routing.CrossSection.GetStockData | ( | ) |
Returns the NXOpen.Routing.StockData that owns this NXOpen.Routing.CrossSection .
Created in NX4.0.0
License requirements: routing_base ("Routing Basic")
unsafe string NXOpen.Routing.CrossSection.GetStringCharacteristic | ( | string | name | ) |
Get the value of a string characteristic associated with the input name.
Created in NX4.0.0
License requirements: routing_base ("Routing Basic")
name |
Implements NXOpen.Routing.ICharacteristic.
unsafe void NXOpen.Routing.CrossSection.SetCharacteristic | ( | string | name, |
int | value | ||
) |
Set the value of an integer characteristic associated with the input name, adds a new characteristic to the list if one doesn't exist already.
Converts the type of an existing characteristic with the same name to integer if it's type is not integer.
Created in NX4.0.0
Deprecated in NX11.0.0. Use NXOpen.Routing.ICharacteristic.SetCharacteristic2 instead.
License requirements: routing_base ("Routing Basic")
name | |
value |
Implements NXOpen.Routing.ICharacteristic.
unsafe void NXOpen.Routing.CrossSection.SetCharacteristic | ( | string | name, |
double | value | ||
) |
Set the value of an real characteristic associated with the input name, adds a new characteristic to the list if one doesn't exist already.
Converts the type of an existing characteristic with the same name to real if it's type is not real.
Created in NX4.0.0
Deprecated in NX11.0.0. Use NXOpen.Routing.ICharacteristic.SetCharacteristic2 instead.
License requirements: routing_base ("Routing Basic")
name | |
value |
Implements NXOpen.Routing.ICharacteristic.
unsafe void NXOpen.Routing.CrossSection.SetCharacteristic | ( | string | name, |
string | value | ||
) |
Set the value of an string characteristic associated with the input name, adds a new characteristic to the list if one doesn't exist already.
Converts the type of an existing characteristic with the same name to string if it's type is not string.
Created in NX4.0.0
Deprecated in NX11.0.0. Use NXOpen.Routing.ICharacteristic.SetCharacteristic2 instead.
License requirements: routing_base ("Routing Basic")
name | |
value |
Implements NXOpen.Routing.ICharacteristic.
unsafe void NXOpen.Routing.CrossSection.SetCharacteristic2 | ( | string | title, |
int | value | ||
) |
Sets or creates an integer type attribute associated with the input title.
creating a new attribute if one doesn't exist already.
If the method is called on a stock Assemblies.Component , the method will create or edit a part attribute on the stock part. For legacy parts where the attribute is on the stock component, the attribute will be moved to the stock part.
If the method is called on a non-stock Assemblies.Component , the method will create or edit an attribute on the corresponding instance. For legacy parts where the attribute is on the component, the attribute will be moved to the corresponding instance.
If the method is called on any non-component object, the method will access or create an attribute on the object itself.
Created in NX11.0.0
License requirements: routing_base ("Routing Basic")
title | Unique title for the Attribute or Characteristic |
value | New Value to be set on the Attribute |
Implements NXOpen.Routing.ICharacteristic.
unsafe void NXOpen.Routing.CrossSection.SetCharacteristic2 | ( | string | title, |
double | value | ||
) |
Sets or creates a double type attribute associated with the input title.
creating a new attribute if one doesn't exist already.
If the method is called on a stock Assemblies.Component , the method will create or edit a part attribute on the stock part. For legacy parts where the attribute is on the stock component, the attribute will be moved to the stock part.
If the method is called on a non-stock Assemblies.Component , the method will create or edit an attribute on the corresponding instance. For legacy parts where the attribute is on the component, the attribute will be moved to the corresponding instance.
If the method is called on any non-component object, the method will access or create an attribute on the object itself.
Created in NX11.0.0
License requirements: routing_base ("Routing Basic")
title | Unique title for the Attribute or Characteristic |
value | New Value to be set on the Attribute |
Implements NXOpen.Routing.ICharacteristic.
unsafe void NXOpen.Routing.CrossSection.SetCharacteristic2 | ( | string | title, |
string | value | ||
) |
Sets or creates a string type type attribute associated with the input title.
creating a new attribute if one doesn't exist already.
If the method is called on a stock Assemblies.Component , the method will create or edit a part attribute on the stock part. For legacy parts where the attribute is on the stock component, the attribute will be moved to the stock part.
If the method is called on a non-stock Assemblies.Component , the method will create or edit an attribute on the corresponding instance. For legacy parts where the attribute is on the component, the attribute will be moved to the corresponding instance.
If the method is called on any non-component object, the method will access or create an attribute on the object itself.
Created in NX11.0.0
License requirements: routing_base ("Routing Basic")
title | Unique title for the Attribute or Characteristic |
value | New Value to be set on the Attribute |
Implements NXOpen.Routing.ICharacteristic.
unsafe void NXOpen.Routing.CrossSection.SetCharacteristics | ( | NXOpen.Routing.CharacteristicList | values | ) |
Set all of the characteristics values on this object.
Created in NX4.0.0
Deprecated in NX11.0.0. Use NXOpen.Routing.ICharacteristic.SetCharacteristics2 instead.
License requirements: routing_base ("Routing Basic")
values |
Implements NXOpen.Routing.ICharacteristic.
unsafe void NXOpen.Routing.CrossSection.SetCharacteristics2 | ( | NXOpen.Routing.CharacteristicList | values | ) |
Sets all attributes associated with the titles from the input list, creating new attributes for the ones that don't exist already.
If the method is called on a stock Assemblies.Component , the method will create or edit part attributes on the stock part. For legacy parts where the attributes are on the stock component, the attributes will be moved to the stock part.
If the method is called on a non-stock Assemblies.Component , the method will create or edit attributes on the corresponding instance. For legacy parts where the attribute is on the component, the attributes will be moved to the corresponding instance.
If the method is called on any non-component object, the method will access or create attributes on the object itself.
Created in NX11.0.0
License requirements: routing_base ("Routing Basic")
values | NXOpen.Routing.CharacteristicList having the titles, types and values of Attributes to be set |
Implements NXOpen.Routing.ICharacteristic.
unsafe void NXOpen.Routing.CrossSection.SetCrossCurves | ( | NXOpen.Curve[] | curves | ) |
Sets the curves that define the profile for the NXOpen.Routing.CrossSection object.
The curves must form a single closed loop.
Created in NX4.0.0
License requirements: routing_base ("Routing Basic")
curves | The curves that define the profile. |
|
getset |
Returns or sets the offset expression applied to the profile when generating a Sweep.
This forms a second set of profile curves that are offset outwards (for positive offsets, inwards for negative offsets) from the profile curves of the NXOpen.Routing.CrossSection . A value of 0.0 or a a null reference (Nothing in Visual Basic) expression indicates no offset.
Created in NX4.0.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")
|
getset |
Returns or sets the offset expression applied to the profile when generating a Sweep.
This forms a second set of profile curves that are offset outwards (for positive offsets, inwards for negative offsets) from the profile curves of the NXOpen.Routing.CrossSection . A value of 0.0 or a a null reference (Nothing in Visual Basic) expression indicates no offset.
Created in NX5.0.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")
|
getset |
Returns or sets the style of the profile.
See NXOpen.Routing.StockData for information on styles
Created in NX4.0.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")