NXOpen .NET Reference
12.0.0
|
Represents a collection of NXOpen.Routing.CrossSection objects. More...
Public Member Functions | |
NXOpen.Routing.CrossSection[] | ToArray () |
Returns an array of NXOpen.Routing.CrossSection objects. More... | |
unsafe NXOpen.Routing.CrossSection | CreateCrossSection (NXOpen.Curve[] crossCurves, NXOpen.Expression offset, NXOpen.Expression secondOffset, NXOpen.Routing.StockStyle style) |
Creates a new NXOpen.Routing.CrossSection object. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of NXOpen.Routing.CrossSection objects.
To obtain an instance of this class, refer to NXOpen.Routing.RouteManager
Created in NX4.0.0
unsafe NXOpen.Routing.CrossSection NXOpen.Routing.CrossSectionCollection.CreateCrossSection | ( | NXOpen.Curve[] | crossCurves, |
NXOpen.Expression | offset, | ||
NXOpen.Expression | secondOffset, | ||
NXOpen.Routing.StockStyle | style | ||
) |
Creates a new NXOpen.Routing.CrossSection object.
This object defines a profile for sweeping NXOpen.Routing.Stock objects. In order to build stocks using this cross section, the cross section must be contained in a NXOpen.Routing.StockData object.
Created in NX5.0.0
License requirements: routing_base ("Routing Basic")
crossCurves | |
offset | First Offset value, may be a null reference (Nothing in Visual Basic) |
secondOffset | Second Offset value, may be a null reference (Nothing in Visual Basic) |
style |
|
protected |
Advances the enumerator to the next element of the collection.
NXOpen.Routing.CrossSection [] NXOpen.Routing.CrossSectionCollection.ToArray | ( | ) |
Returns an array of NXOpen.Routing.CrossSection objects.
|
get |
Returns the tag of this object.