NXOpen .NET Reference
12.0.0
|
Contains methods for adding document data for CAE Report. More...
Public Member Functions | |
unsafe NXOpen.OpenXml.TextDocumentData | AddText (string textContent) |
Creates a new NXOpen.OpenXml.TextDocumentData object. More... | |
unsafe NXOpen.OpenXml.ImageGroupDocumentData | AddImageGroup () |
Creates a new NXOpen.OpenXml.ImageGroupDocumentData object. More... | |
unsafe NXOpen.OpenXml.TableDocumentData | AddTable (int columnCount, int rowCount) |
Creates a new NXOpen.OpenXml.TableDocumentData object. More... | |
unsafe int | GetDataCount () |
Gets the number of data to be exported More... | |
unsafe NXOpen.OpenXml.DocumentData | GetNthData (int index) |
Gets the nth document data object. More... | |
unsafe void | DeleteNthData (int index) |
Deletes the nth document data More... | |
unsafe void | DeleteAllData () |
Deletes all document data More... | |
Public Member Functions inherited from NXOpen.OpenXml.DocumentData | |
unsafe NXOpen.OpenXml.DocumentData.Type | GetDataType () |
Gets a specified document data type More... | |
Protected Member Functions | |
override void | FreeResource () |
Frees the object from memory. More... | |
Protected Member Functions inherited from NXOpen.OpenXml.DocumentData | |
override void | FreeResource () |
Frees the object from memory. More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.OpenXml.DocumentData | |
enum | Type { Base, Text, Table, TableCell, Image, ImageGroup, Group } |
the document data type More... | |
Contains methods for adding document data for CAE Report.
Created in NX11.0.0
unsafe NXOpen.OpenXml.ImageGroupDocumentData NXOpen.OpenXml.DocumentDataGroup.AddImageGroup | ( | ) |
Creates a new NXOpen.OpenXml.ImageGroupDocumentData object.
Does not to free this object, it will be free while deleting NXOpen.OpenXml.DocumentDataGroup object
Created in NX11.0.0
License requirements: None.
unsafe NXOpen.OpenXml.TableDocumentData NXOpen.OpenXml.DocumentDataGroup.AddTable | ( | int | columnCount, |
int | rowCount | ||
) |
Creates a new NXOpen.OpenXml.TableDocumentData object.
Does not to free this object, it will be free while deleting NXOpen.OpenXml.DocumentDataGroup object
Created in NX11.0.0
License requirements: None.
columnCount | the column size of the table |
rowCount | the row size of the table |
unsafe NXOpen.OpenXml.TextDocumentData NXOpen.OpenXml.DocumentDataGroup.AddText | ( | string | textContent | ) |
Creates a new NXOpen.OpenXml.TextDocumentData object.
Does not to free this object, it will be free while deleting NXOpen.OpenXml.DocumentDataGroup object
Created in NX11.0.0
License requirements: None.
textContent | the content of the text data |
unsafe void NXOpen.OpenXml.DocumentDataGroup.DeleteAllData | ( | ) |
Deletes all document data
Created in NX11.0.0
License requirements: None.
unsafe void NXOpen.OpenXml.DocumentDataGroup.DeleteNthData | ( | int | index | ) |
Deletes the nth document data
Created in NX11.0.0
License requirements: None.
index | the index of data |
|
protected |
Frees the object from memory.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX11.0.0
License requirements: None.
unsafe int NXOpen.OpenXml.DocumentDataGroup.GetDataCount | ( | ) |
Gets the number of data to be exported
Created in NX11.0.0
License requirements: None.
unsafe NXOpen.OpenXml.DocumentData NXOpen.OpenXml.DocumentDataGroup.GetNthData | ( | int | index | ) |
Gets the nth document data object.
Does not to free this object, it will be free while deleting NXOpen.OpenXml.DocumentDataGroup object
Created in NX11.0.0
License requirements: None.
index | the index of data |