NXOpen .NET Reference
12.0.0
|
Represents the group of images to be exported to the speific Open XML file. More...
Public Member Functions | |
unsafe NXOpen.OpenXml.ImageDocumentData | AddImage (string fileName, string caption) |
Creates a new NXOpen.OpenXml.ImageDocumentData object. More... | |
unsafe int | GetImagesCount () |
Gets the number of images More... | |
unsafe NXOpen.OpenXml.ImageDocumentData | GetNthImage (int index) |
Gets the nth image data More... | |
unsafe void | DeleteNthImage (int index) |
Deletes the nth image data More... | |
unsafe void | DeleteAllImages () |
Deletes all images data More... | |
Public Member Functions inherited from NXOpen.OpenXml.DocumentData | |
unsafe NXOpen.OpenXml.DocumentData.Type | GetDataType () |
Gets a specified document data type More... | |
Protected Member Functions | |
override void | FreeResource () |
Frees the object from memory. More... | |
Protected Member Functions inherited from NXOpen.OpenXml.DocumentData | |
override void | FreeResource () |
Frees the object from memory. More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.OpenXml.DocumentData | |
enum | Type { Base, Text, Table, TableCell, Image, ImageGroup, Group } |
the document data type More... | |
Represents the group of images to be exported to the speific Open XML file.
Created in NX11.0.0
unsafe NXOpen.OpenXml.ImageDocumentData NXOpen.OpenXml.ImageGroupDocumentData.AddImage | ( | string | fileName, |
string | caption | ||
) |
Creates a new NXOpen.OpenXml.ImageDocumentData object.
Created in NX11.0.0
License requirements: None.
fileName | the file name of the image data |
caption | the caption of the image data |
unsafe void NXOpen.OpenXml.ImageGroupDocumentData.DeleteAllImages | ( | ) |
Deletes all images data
Created in NX11.0.0
License requirements: None.
unsafe void NXOpen.OpenXml.ImageGroupDocumentData.DeleteNthImage | ( | int | index | ) |
Deletes the nth image data
Created in NX11.0.0
License requirements: None.
index | the index of image |
|
protected |
Frees the object from memory.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX11.0.0
License requirements: None.
unsafe int NXOpen.OpenXml.ImageGroupDocumentData.GetImagesCount | ( | ) |
Gets the number of images
Created in NX11.0.0
License requirements: None.
unsafe NXOpen.OpenXml.ImageDocumentData NXOpen.OpenXml.ImageGroupDocumentData.GetNthImage | ( | int | index | ) |
Gets the nth image data
Created in NX11.0.0
License requirements: None.
index | the index of image data |