NXOpen .NET Reference
12.0.0
|
Represents the definition of the base document data More...
Public Types | |
enum | Type { Base, Text, Table, TableCell, Image, ImageGroup, Group } |
the document data type More... | |
Public Member Functions | |
unsafe NXOpen.OpenXml.DocumentData.Type | GetDataType () |
Gets a specified document data type More... | |
Protected Member Functions | |
override void | FreeResource () |
Frees the object from memory. More... | |
Represents the definition of the base document data
Created in NX11.0.0
the document data type
|
protected |
Frees the object from memory.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX11.0.0
License requirements: None.
unsafe NXOpen.OpenXml.DocumentData.Type NXOpen.OpenXml.DocumentData.GetDataType | ( | ) |
Gets a specified document data type
Created in NX11.0.0
License requirements: None.