NXOpen .NET Reference
12.0.0
|
Represents the image to be exported to the speific Open XML file. More...
Public Types | |
enum | CaptionPosition { Above, Bellow } |
the location of the caption for image data More... | |
Public Types inherited from NXOpen.OpenXml.DocumentData | |
enum | Type { Base, Text, Table, TableCell, Image, ImageGroup, Group } |
the document data type More... | |
Public Member Functions | |
unsafe string | GetFileName () |
Gets the file name of the image data More... | |
unsafe void | SetFileName (string fileName) |
Sets the file name of the image data More... | |
unsafe string | GetCaption (out NXOpen.OpenXml.ImageDocumentData.CaptionPosition position) |
Gets the caption of the image data More... | |
unsafe void | SetCaption (NXOpen.OpenXml.ImageDocumentData.CaptionPosition position, string caption) |
Sets the caption of the image data More... | |
Public Member Functions inherited from NXOpen.OpenXml.DocumentData | |
unsafe NXOpen.OpenXml.DocumentData.Type | GetDataType () |
Gets a specified document data type More... | |
Protected Member Functions | |
override void | FreeResource () |
Frees the object from memory. More... | |
Protected Member Functions inherited from NXOpen.OpenXml.DocumentData | |
override void | FreeResource () |
Frees the object from memory. More... | |
Represents the image to be exported to the speific Open XML file.
Created in NX11.0.0
|
protected |
Frees the object from memory.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX11.0.0
License requirements: None.
unsafe string NXOpen.OpenXml.ImageDocumentData.GetCaption | ( | out NXOpen.OpenXml.ImageDocumentData.CaptionPosition | position | ) |
Gets the caption of the image data
Created in NX11.0.0
License requirements: None.
position |
unsafe string NXOpen.OpenXml.ImageDocumentData.GetFileName | ( | ) |
Gets the file name of the image data
Created in NX11.0.0
License requirements: None.
unsafe void NXOpen.OpenXml.ImageDocumentData.SetCaption | ( | NXOpen.OpenXml.ImageDocumentData.CaptionPosition | position, |
string | caption | ||
) |
Sets the caption of the image data
Created in NX11.0.0
License requirements: None.
position | |
caption |
unsafe void NXOpen.OpenXml.ImageDocumentData.SetFileName | ( | string | fileName | ) |
Sets the file name of the image data
Created in NX11.0.0
License requirements: None.
fileName |