NXOpen .NET Reference
12.0.0
|
Represents the table to be exported to the speific Open XML file. More...
Public Types | |
enum | CaptionPosition { Above, Bellow } |
the location of the caption for table data More... | |
Public Types inherited from NXOpen.OpenXml.DocumentData | |
enum | Type { Base, Text, Table, TableCell, Image, ImageGroup, Group } |
the document data type More... | |
Public Member Functions | |
unsafe int | GetColumnCount () |
Gets the column count of table data More... | |
unsafe int | GetRowCount () |
Gets the row count of table data More... | |
unsafe string | GetCaption (out NXOpen.OpenXml.TableDocumentData.CaptionPosition position) |
Gets the caption of the table data More... | |
unsafe void | SetCaption (NXOpen.OpenXml.TableDocumentData.CaptionPosition position, string caption) |
Sets the caption of the table data More... | |
unsafe double[] | GetColumnWidths () |
Gets the width array of the columns More... | |
unsafe void | SetColumnWidths (double[] widths) |
Sets the width array of the columns More... | |
unsafe double[] | GetRowHeigths () |
Gets the height array of the rows More... | |
unsafe void | SetRowHeigths (double[] heigths) |
Sets the height array of the rows More... | |
unsafe NXOpen.OpenXml.TableCellData | AddCellData (int[] grids) |
Creates a new NXOpen.OpenXml.TableCellData object. More... | |
unsafe int | GetCellsCount () |
Gets the number of table cells More... | |
unsafe NXOpen.OpenXml.TableCellData | GetNthCell (int index) |
Gets the nth table cell data More... | |
Public Member Functions inherited from NXOpen.OpenXml.DocumentData | |
unsafe NXOpen.OpenXml.DocumentData.Type | GetDataType () |
Gets a specified document data type More... | |
Protected Member Functions | |
override void | FreeResource () |
Frees the object from memory. More... | |
Protected Member Functions inherited from NXOpen.OpenXml.DocumentData | |
override void | FreeResource () |
Frees the object from memory. More... | |
Represents the table to be exported to the speific Open XML file.
Created in NX11.0.0
unsafe NXOpen.OpenXml.TableCellData NXOpen.OpenXml.TableDocumentData.AddCellData | ( | int[] | grids | ) |
Creates a new NXOpen.OpenXml.TableCellData object.
Does not to free this object, it will be free while deleting NXOpen.OpenXml.TableDocumentData object
Created in NX11.0.0
License requirements: None.
grids | the grid IDs to be mergered into the cell data |
|
protected |
Frees the object from memory.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX11.0.0
License requirements: None.
unsafe string NXOpen.OpenXml.TableDocumentData.GetCaption | ( | out NXOpen.OpenXml.TableDocumentData.CaptionPosition | position | ) |
Gets the caption of the table data
Created in NX11.0.0
License requirements: None.
position |
unsafe int NXOpen.OpenXml.TableDocumentData.GetCellsCount | ( | ) |
Gets the number of table cells
Created in NX11.0.0
License requirements: None.
unsafe int NXOpen.OpenXml.TableDocumentData.GetColumnCount | ( | ) |
Gets the column count of table data
Created in NX11.0.0
License requirements: None.
unsafe double [] NXOpen.OpenXml.TableDocumentData.GetColumnWidths | ( | ) |
Gets the width array of the columns
Created in NX11.0.0
License requirements: None.
unsafe NXOpen.OpenXml.TableCellData NXOpen.OpenXml.TableDocumentData.GetNthCell | ( | int | index | ) |
Gets the nth table cell data
Created in NX11.0.0
License requirements: None.
index | the index of table cell data |
unsafe int NXOpen.OpenXml.TableDocumentData.GetRowCount | ( | ) |
Gets the row count of table data
Created in NX11.0.0
License requirements: None.
unsafe double [] NXOpen.OpenXml.TableDocumentData.GetRowHeigths | ( | ) |
Gets the height array of the rows
Created in NX11.0.0
License requirements: None.
unsafe void NXOpen.OpenXml.TableDocumentData.SetCaption | ( | NXOpen.OpenXml.TableDocumentData.CaptionPosition | position, |
string | caption | ||
) |
Sets the caption of the table data
Created in NX11.0.0
License requirements: None.
position | |
caption |
unsafe void NXOpen.OpenXml.TableDocumentData.SetColumnWidths | ( | double[] | widths | ) |
Sets the width array of the columns
Created in NX11.0.0
License requirements: None.
widths | the column width array |
unsafe void NXOpen.OpenXml.TableDocumentData.SetRowHeigths | ( | double[] | heigths | ) |
Sets the height array of the rows
Created in NX11.0.0
License requirements: None.
heigths | the column width array |