NXOpen .NET Reference
12.0.0
|
Represents the table cell to be exported to the speific Open XML file. More...
Public Member Functions | |
unsafe int[] | GetGridsId () |
Gets the grid IDs of the table cell More... | |
unsafe NXOpen.OpenXml.TextDocumentData | AddText (string textContent) |
Creates a new NXOpen.OpenXml.TextDocumentData object. More... | |
unsafe NXOpen.OpenXml.ImageGroupDocumentData | AddImageGroup () |
Creates a new NXOpen.OpenXml.ImageGroupDocumentData object. More... | |
unsafe int | GetContentCount () |
Gets the number of content in the table cell More... | |
unsafe NXOpen.OpenXml.DocumentData | GetNthContent (int index) |
Gets the nth content data Does not to free this object, it will be free while deleting NXOpen.OpenXml.TableCellData object More... | |
unsafe void | DeleteNthContent (int index) |
Removes the nth content data More... | |
unsafe void | ClearContents () |
Removes all contents data More... | |
Public Member Functions inherited from NXOpen.OpenXml.DocumentData | |
unsafe NXOpen.OpenXml.DocumentData.Type | GetDataType () |
Gets a specified document data type More... | |
Protected Member Functions | |
override void | FreeResource () |
Frees the object from memory. More... | |
Protected Member Functions inherited from NXOpen.OpenXml.DocumentData | |
override void | FreeResource () |
Frees the object from memory. More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.OpenXml.DocumentData | |
enum | Type { Base, Text, Table, TableCell, Image, ImageGroup, Group } |
the document data type More... | |
Represents the table cell to be exported to the speific Open XML file.
Created in NX11.0.0
unsafe NXOpen.OpenXml.ImageGroupDocumentData NXOpen.OpenXml.TableCellData.AddImageGroup | ( | ) |
Creates a new NXOpen.OpenXml.ImageGroupDocumentData object.
Does not to free this object, it will be free while deleting NXOpen.OpenXml.TableCellData object
Created in NX11.0.0
License requirements: None.
unsafe NXOpen.OpenXml.TextDocumentData NXOpen.OpenXml.TableCellData.AddText | ( | string | textContent | ) |
Creates a new NXOpen.OpenXml.TextDocumentData object.
Does not to free this object, it will be free while deleting NXOpen.OpenXml.TableCellData object
Created in NX11.0.0
License requirements: None.
textContent | the content of the text data |
unsafe void NXOpen.OpenXml.TableCellData.ClearContents | ( | ) |
Removes all contents data
Created in NX11.0.0
License requirements: None.
unsafe void NXOpen.OpenXml.TableCellData.DeleteNthContent | ( | int | index | ) |
Removes the nth content data
Created in NX11.0.0
License requirements: None.
index | the index of content |
|
protected |
Frees the object from memory.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX11.0.0
License requirements: None.
unsafe int NXOpen.OpenXml.TableCellData.GetContentCount | ( | ) |
Gets the number of content in the table cell
Created in NX11.0.0
License requirements: None.
unsafe int [] NXOpen.OpenXml.TableCellData.GetGridsId | ( | ) |
Gets the grid IDs of the table cell
Created in NX11.0.0
License requirements: None.
unsafe NXOpen.OpenXml.DocumentData NXOpen.OpenXml.TableCellData.GetNthContent | ( | int | index | ) |
Gets the nth content data Does not to free this object, it will be free while deleting NXOpen.OpenXml.TableCellData object
Created in NX11.0.0
License requirements: None.
index | the index of content |