NXOpen .NET Reference
12.0.0
|
Represents the text to be exported to the speific Open XML file. More...
Public Member Functions | |
unsafe string | GetContent () |
Gets the content to be exported of text data More... | |
unsafe void | SetContent (string content) |
Sets the content to be exported of text data More... | |
Public Member Functions inherited from NXOpen.OpenXml.DocumentData | |
unsafe NXOpen.OpenXml.DocumentData.Type | GetDataType () |
Gets a specified document data type More... | |
Protected Member Functions | |
override void | FreeResource () |
Frees the object from memory. More... | |
Protected Member Functions inherited from NXOpen.OpenXml.DocumentData | |
override void | FreeResource () |
Frees the object from memory. More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.OpenXml.DocumentData | |
enum | Type { Base, Text, Table, TableCell, Image, ImageGroup, Group } |
the document data type More... | |
Represents the text to be exported to the speific Open XML file.
Created in NX11.0.0
|
protected |
Frees the object from memory.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX11.0.0
License requirements: None.
unsafe string NXOpen.OpenXml.TextDocumentData.GetContent | ( | ) |
Gets the content to be exported of text data
Created in NX11.0.0
License requirements: None.
unsafe void NXOpen.OpenXml.TextDocumentData.SetContent | ( | string | content | ) |
Sets the content to be exported of text data
Created in NX11.0.0
License requirements: None.
content |