NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.ThroughCurves builder. More...
Public Types | |
enum | PatchTypes { Single, Multiple, MatchString } |
This enum represents the Patch options. More... | |
enum | ConstructionMethod { Normal, SplinePoints, Simple } |
This enum represents the Construction options. More... | |
enum | BodyPreferenceTypes { Solid, Sheet } |
This enum represents the body type option. More... | |
Properties | |
unsafe NXOpen.GeometricUtilities.AlignmentMethodBuilder | Alignment [get] |
Returns the alignment. More... | |
unsafe NXOpen.Features.ThroughCurvesBuilder.BodyPreferenceTypes | BodyPreference [get, set] |
Returns or sets the body type options More... | |
unsafe bool | ClosedInV [get, set] |
Returns or sets the closed in V. More... | |
unsafe NXOpen.Features.ThroughCurvesBuilder.ConstructionMethod | Construction [get, set] |
Returns or sets the construction options. More... | |
unsafe double | CurvatureTolerance [get, set] |
Returns or sets the curvature tolerance. More... | |
unsafe NXOpen.GeometricUtilities.Continuity | FirstSectionContinuity [get] |
Returns the first section continuity. More... | |
unsafe NXOpen.GeometricUtilities.FlowDirection | FlowDirection [get] |
Returns the flow direction. More... | |
unsafe NXOpen.GeometricUtilities.Continuity | LastSectionContinuity [get] |
Returns the last section continuity. More... | |
unsafe NXOpen.GeometricUtilities.Rebuild | LoftingSurfaceRebuildData [get] |
Returns the lofting surface rebuild data. More... | |
unsafe bool | NormalToEndSections [get, set] |
Returns or sets the option of normal to end sections for Through Curves surface, which makes the output surface normal to the two end sections. More... | |
unsafe NXOpen.Features.ThroughCurvesBuilder.PatchTypes | PatchType [get, set] |
Returns or sets the patch type. More... | |
unsafe double | PositionTolerance [get, set] |
Returns or sets the position tolerance. More... | |
unsafe bool | PreserveShape [get, set] |
Returns or sets the preserve shape. More... | |
unsafe NXOpen.GeometricUtilities.Rebuild | SectionSurfaceRebuildData [get] |
Returns the section surface rebuild data. More... | |
unsafe NXOpen.Section | SectionTemplateString [get, set] |
Returns or sets the section template curve. More... | |
unsafe NXOpen.SectionList | SectionsList [get] |
Returns the sections list which is required. More... | |
unsafe double | TangentTolerance [get, set] |
Returns or sets the tangent tolerance. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Represents a NXOpen.Features.ThroughCurves builder.
This builder lets you create or edit a body through a collection of curve outlines in one direction. The curve outlines are referred to as section strings.
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreateThroughCurvesBuilder
Default values.
Property | Value |
---|---|
Alignment.AlignType |
Parameter |
ClosedInV |
False |
Construction |
Normal |
FirstSectionContinuity.ContinuityType |
G0 |
FlowDirection.FlowDirectionType |
NotSpecified |
LastSectionContinuity.ContinuityType |
G0 |
LoftingSurfaceRebuildData.Degree |
3 |
LoftingSurfaceRebuildData.RebuildType |
None |
NormalToEndSections |
False |
PatchType |
Multiple |
PreserveShape |
True |
SectionSurfaceRebuildData.RebuildType |
None |
Created in NX5.0.0
|
get |
Returns the alignment.
See NXOpen.GeometricUtilities.AlignmentMethodBuilder for details.
Created in NX5.0.0
License requirements: features_modeling ("FEATURES MODELING") OR nx_freeform_1 ("basic freeform modeling")
|
getset |
Returns or sets the body type options
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: features_modeling ("FEATURES MODELING") OR nx_freeform_1 ("basic freeform modeling")
|
getset |
Returns or sets the closed in V.
When this option is ON, the sheet is closed along columns (that is, the V direction).
Created in NX5.0.0
License requirements to get this property: features_modeling ("FEATURES MODELING") OR nx_freeform_1 ("basic freeform modeling")
License requirements to set this property: features_modeling ("FEATURES MODELING") OR nx_freeform_1 ("basic freeform modeling")
|
getset |
Returns or sets the construction options.
Use one of three construction options when you create a Through Curves feature: Normal, Use Spline Points and Simple.
Created in NX5.0.0
License requirements to get this property: features_modeling ("FEATURES MODELING") OR nx_freeform_1 ("basic freeform modeling")
License requirements to set this property: features_modeling ("FEATURES MODELING") OR nx_freeform_1 ("basic freeform modeling")
|
getset |
Returns or sets the curvature tolerance.
Control the curvature tolerance of the rebuild surface in relation to the input curves.
Created in NX5.0.0
License requirements to get this property: features_modeling ("FEATURES MODELING") OR nx_freeform_1 ("basic freeform modeling")
License requirements to set this property: features_modeling ("FEATURES MODELING") OR nx_freeform_1 ("basic freeform modeling")
|
get |
Returns the first section continuity.
See NXOpen.GeometricUtilities.Continuity for details. Define continuity constraint at the first section side. It contains the continuity type and the constraint face.
Created in NX5.0.0
License requirements: features_modeling ("FEATURES MODELING") OR nx_freeform_1 ("basic freeform modeling")
|
get |
Returns the flow direction.
See NXOpen.GeometricUtilities.FlowDirection for details.
Created in NX5.0.0
License requirements: features_modeling ("FEATURES MODELING") OR nx_freeform_1 ("basic freeform modeling")
|
get |
Returns the last section continuity.
See NXOpen.GeometricUtilities.Continuity for details. Define continuity constraint at the last section side. It contains the continuity type and the constraint face.
Created in NX5.0.0
License requirements: features_modeling ("FEATURES MODELING") OR nx_freeform_1 ("basic freeform modeling")
|
get |
Returns the lofting surface rebuild data.
See NXOpen.GeometricUtilities.Rebuild for details.
Created in NX5.0.0
License requirements: features_modeling ("FEATURES MODELING") OR nx_freeform_1 ("basic freeform modeling")
|
getset |
Returns or sets the option of normal to end sections for Through Curves surface, which makes the output surface normal to the two end sections.
If an end section is planar, the surface will be parallel to the plane normal at the end.If an end section is a 3D curve, an average normal vector will be computed, and the surface will be parallel to the average normal at the end. If an end section is a line, the normal vector will be computed so that it points from the end section to the section next to the end section.
Created in NX5.0.0
License requirements to get this property: features_modeling ("FEATURES MODELING") OR nx_freeform_1 ("basic freeform modeling")
License requirements to set this property: features_modeling ("FEATURES MODELING") OR nx_freeform_1 ("basic freeform modeling")
|
getset |
Returns or sets the patch type.
Lets you create a body containing a single patch or multiple patches.
Created in NX5.0.0
License requirements to get this property: features_modeling ("FEATURES MODELING") OR nx_freeform_1 ("basic freeform modeling")
License requirements to set this property: features_modeling ("FEATURES MODELING") OR nx_freeform_1 ("basic freeform modeling")
|
getset |
Returns or sets the position tolerance.
Control the distance accuracy of the rebuild surface in relation to the input curves.
Created in NX5.0.0
License requirements to get this property: features_modeling ("FEATURES MODELING") OR nx_freeform_1 ("basic freeform modeling")
License requirements to set this property: features_modeling ("FEATURES MODELING") OR nx_freeform_1 ("basic freeform modeling")
|
getset |
Returns or sets the preserve shape.
Allow you to keep sharp edges, overriding the default of approximating the output surface. Setting the Tolerance to 0.0 will achieve the same result.
Created in NX5.0.0
License requirements to get this property: features_modeling ("FEATURES MODELING") OR nx_freeform_1 ("basic freeform modeling")
License requirements to set this property: features_modeling ("FEATURES MODELING") OR nx_freeform_1 ("basic freeform modeling")
|
get |
Returns the sections list which is required.
See NXOpen.ObjectList for details. The section strings define the rows of the body. A section string can consist of a single object or multiple objects, and each object can be one of the following: a curve or a solid edge.
Created in NX5.0.0
License requirements: features_modeling ("FEATURES MODELING") OR nx_freeform_1 ("basic freeform modeling")
|
get |
Returns the section surface rebuild data.
See NXOpen.GeometricUtilities.Rebuild for details.
Created in NX5.0.0
License requirements: features_modeling ("FEATURES MODELING") OR nx_freeform_1 ("basic freeform modeling")
|
getset |
Returns or sets the section template curve.
Control the building of the simple surface in section curve direction. It is only available when the construction method is simple. If you leave it empty, the system will automatically choose the most complicated one for fitting.
Created in NX5.0.0
License requirements to get this property: features_modeling ("FEATURES MODELING") OR nx_freeform_1 ("basic freeform modeling")
License requirements to set this property: features_modeling ("FEATURES MODELING") OR nx_freeform_1 ("basic freeform modeling")
|
getset |
Returns or sets the tangent tolerance.
Control the angular accuracy of the rebuild surface in relation to the input curves.It is expressed in degree.
Created in NX5.0.0
License requirements to get this property: features_modeling ("FEATURES MODELING") OR nx_freeform_1 ("basic freeform modeling")
License requirements to set this property: features_modeling ("FEATURES MODELING") OR nx_freeform_1 ("basic freeform modeling")