NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.Text builder More...
Public Types | |
enum | Types { Planar, OnCurve, OnFace } |
Text placement type More... | |
enum | OnFacePlacementMethodOptions { CurvesOnFaces, SectionPlane } |
The placement options for NXOpen.Features.TextBuilder.Types.OnFace type More... | |
enum | OrientationMethodOptions { Natural, Vector } |
The orientation options for NXOpen.Features.TextBuilder.Types.OnCurve type More... | |
enum | ScriptOptions { Other, Western, Baltic, ChineseBig5, CentralEuropean, Gb2312, Greek, Hangul, Mac, Oem, Cyrillic, ShiftJIS, Symbol, Turkish, Vietnamese, Johab, Arabic, Hebrew, Thai } |
Script or character set options More... | |
enum | FontStyleOptions { Regular, Italic, Bold, BoldItalic } |
Font style options More... | |
Public Member Functions | |
unsafe void | SelectFont (string fontName, NXOpen.Features.TextBuilder.ScriptOptions script) |
Selects the font along with appropriate character set More... | |
unsafe void | UpdateOnSectionPlane () |
Updates the builder based on section plane More... | |
unsafe void | UpdateOnOrientationVectorReversal () |
Updates the builder based on orientation vector sense More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | CanCreateBoundingBox [get, set] |
Returns or sets the flag indicating if bounding box can be created More... | |
unsafe bool | CanJoinCurves [get, set] |
Returns or sets the flag indicating if curves can be joined More... | |
unsafe bool | CanProjectCurves [get, set] |
Returns or sets the flag indicating if curves can be projected More... | |
unsafe bool | CanReferenceText [get, set] |
Returns or sets the flag indicating if text feature can reference a string expression More... | |
unsafe bool | CanReverseIntersectionCurve [get, set] |
Returns or sets the flag indicating if intersection curve can be reversed More... | |
unsafe bool | CanUseKerningSpaces [get, set] |
Returns or sets the flag indicating if kerning spaces can be used More... | |
unsafe string | Font [get] |
Returns the font More... | |
unsafe NXOpen.Features.TextBuilder.FontStyleOptions | FontStyle [get, set] |
Returns or sets the font style More... | |
unsafe NXOpen.GeometricUtilities.FrameOnPathBuilder | FrameOnPath [get] |
Returns the frame on path More... | |
unsafe bool | IsAssociative [get, set] |
Returns or sets the flag indicating if operation is associative More... | |
unsafe NXOpen.Section | OnCurvePlacementProfile [get] |
Returns the placement profile for NXOpen.Features.TextBuilder.Types.OnCurve type More... | |
unsafe NXOpen.Features.TextBuilder.OnFacePlacementMethodOptions | OnFacePlacementMethod [get, set] |
Returns or sets the placement method for NXOpen.Features.TextBuilder.Types.OnFace type More... | |
unsafe NXOpen.Section | OnFacePlacementProfile [get] |
Returns the placement profile for NXOpen.Features.TextBuilder.Types.OnFace type More... | |
unsafe NXOpen.Features.TextBuilder.OrientationMethodOptions | OrientationMethod [get, set] |
Returns or sets the orientation method for NXOpen.Features.TextBuilder.Types.OnCurve type More... | |
unsafe NXOpen.Direction | OrientationVector [get, set] |
Returns or sets the orientation vector More... | |
unsafe NXOpen.ScCollector | PlacementFaces [get] |
Returns the placement faces for NXOpen.Features.TextBuilder.Types.OnFace type More... | |
unsafe NXOpen.GeometricUtilities.RectangularFrameBuilder | PlanarFrame [get] |
Returns the planar frame More... | |
unsafe NXOpen.Features.TextBuilder.ScriptOptions | Script [get, set] |
Returns or sets the script More... | |
unsafe NXOpen.Plane | SectionPlane [get, set] |
Returns or sets the section plane for NXOpen.Features.TextBuilder.Types.OnFace type More... | |
unsafe NXOpen.Expression | Text [get] |
Returns the string expression representing the text More... | |
unsafe string | TextString [get, set] |
Returns or sets the string to be rendered More... | |
unsafe NXOpen.Features.TextBuilder.Types | Type [get, set] |
Returns or sets the type More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a NXOpen.Features.Text builder
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreateTextBuilder
Default values.
Property | Value |
---|---|
CanCreateBoundingBox |
0 |
CanJoinCurves |
1 |
CanProjectCurves |
0 |
CanReferenceText |
0 |
CanUseKerningSpaces |
1 |
FontStyle |
Regular |
FrameOnPath.AnchorLocation |
Center |
FrameOnPath.Height.Value |
10 (millimeters part), 1 (inches part) |
FrameOnPath.Offset.Value |
0 (millimeters part), 0 (inches part) |
FrameOnPath.WScale |
100 |
IsAssociative |
1 |
OnFacePlacementMethod |
CurvesOnFaces |
OrientationMethod |
Natural |
PlanarFrame.AnchorLocation |
BottomCenter |
PlanarFrame.Height.Value |
10 (millimeters part), 1 (inches part) |
PlanarFrame.Shear.Value |
0 |
PlanarFrame.WScale |
100 |
Created in NX7.5.1
The placement options for NXOpen.Features.TextBuilder.Types.OnFace type
Enumerator | |
---|---|
CurvesOnFaces |
Placement on curves or edges on the faces |
SectionPlane |
Placement on intersection curve created by a plane and the faces |
The orientation options for NXOpen.Features.TextBuilder.Types.OnCurve type
Enumerator | |
---|---|
Natural |
Orientation along natural curve normals |
Vector |
Orientation along a vector |
Script or character set options
unsafe void NXOpen.Features.TextBuilder.SelectFont | ( | string | fontName, |
NXOpen.Features.TextBuilder.ScriptOptions | script | ||
) |
Selects the font along with appropriate character set
Created in NX7.5.1
License requirements: solid_modeling ("SOLIDS MODELING")
fontName | Font |
script | Character set |
unsafe void NXOpen.Features.TextBuilder.UpdateOnOrientationVectorReversal | ( | ) |
Updates the builder based on orientation vector sense
Created in NX7.5.1
License requirements: solid_modeling ("SOLIDS MODELING")
unsafe void NXOpen.Features.TextBuilder.UpdateOnSectionPlane | ( | ) |
Updates the builder based on section plane
Created in NX7.5.1
License requirements: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the flag indicating if bounding box can be created
Created in NX7.5.1
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the flag indicating if curves can be joined
Created in NX7.5.1
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the flag indicating if curves can be projected
Created in NX7.5.1
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the flag indicating if text feature can reference a string expression
Created in NX7.5.1
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the flag indicating if intersection curve can be reversed
Created in NX7.5.1
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the flag indicating if kerning spaces can be used
Created in NX7.5.1
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the font
Created in NX7.5.1
License requirements: None.
|
getset |
Returns or sets the font style
Created in NX7.5.1
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the frame on path
Created in NX7.5.1
License requirements: None.
|
getset |
Returns or sets the flag indicating if operation is associative
Created in NX7.5.1
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the placement profile for NXOpen.Features.TextBuilder.Types.OnCurve type
Created in NX7.5.1
License requirements: None.
|
getset |
Returns or sets the placement method for NXOpen.Features.TextBuilder.Types.OnFace type
Created in NX7.5.1
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the placement profile for NXOpen.Features.TextBuilder.Types.OnFace type
Created in NX7.5.1
License requirements: None.
|
getset |
Returns or sets the orientation method for NXOpen.Features.TextBuilder.Types.OnCurve type
Created in NX7.5.1
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the orientation vector
Created in NX7.5.1
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the placement faces for NXOpen.Features.TextBuilder.Types.OnFace type
Created in NX7.5.1
License requirements: None.
|
get |
Returns the planar frame
Created in NX7.5.1
License requirements: None.
|
getset |
Returns or sets the script
Created in NX7.5.1
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the section plane for NXOpen.Features.TextBuilder.Types.OnFace type
Created in NX7.5.1
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the string expression representing the text
Created in NX7.5.1
License requirements: None.
|
getset |
Returns or sets the string to be rendered
Created in NX7.5.3
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the type
Created in NX7.5.1
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")