NXOpen .NET Reference
12.0.0
|
Frame on path builder More...
Public Types | |
enum | AnchorLocationType { Center, Right, Left } |
Anchor location types More... | |
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.GeometricUtilities.FrameOnPathBuilder.AnchorLocationType | AnchorLocation [get, set] |
Returns or sets the anchor location More... | |
unsafe NXOpen.GeometricUtilities.OnPathDimensionBuilder | AnchorPosition [get] |
Returns the anchor position More... | |
unsafe NXOpen.Expression | Height [get] |
Returns the height More... | |
unsafe bool | IsApexReversed [get, set] |
Returns or sets the value indicating if apex point is reversed More... | |
unsafe NXOpen.Expression | Length [get] |
Returns the length More... | |
unsafe NXOpen.Expression | Offset [get] |
Returns the offset More... | |
unsafe double | WScale [get, set] |
Returns or sets the width scale More... | |
Frame on path builder
Created in NX7.5.1
unsafe bool NXOpen.GeometricUtilities.FrameOnPathBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the anchor location
Created in NX7.5.1
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the anchor position
Created in NX7.5.1
License requirements: None.
|
get |
Returns the height
Created in NX7.5.1
License requirements: None.
|
getset |
Returns or sets the value indicating if apex point is reversed
Created in NX7.5.1
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the length
Created in NX7.5.1
License requirements: None.
|
get |
Returns the offset
Created in NX7.5.1
License requirements: None.
|
getset |
Returns or sets the width scale
Created in NX7.5.1
License requirements to get this property: None.
License requirements to set this property: None.