NXOpen .NET Reference
12.0.0
|
Rectangular frame builder More...
Public Types | |
enum | AnchorLocationType { TopLeft, TopCenter, TopRight, MiddleLeft, MiddleCenter, MiddleRight, BottomLeft, BottomCenter, BottomRight } |
Anchor location types More... | |
Public Member Functions | |
unsafe void | UpdateOnCoordinateSystem () |
Updates the frame based on coordinate system. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.GeometricUtilities.RectangularFrameBuilder.AnchorLocationType | AnchorLocation [get, set] |
Returns or sets the anchor location More... | |
unsafe NXOpen.SelectSmartObject | AnchorLocator [get] |
Returns the point or coordinate system to define initial location and orientation of the frame More... | |
unsafe NXOpen.CoordinateSystem | CoordinateSystem [get, set] |
Returns or sets the coordinate system More... | |
unsafe NXOpen.Expression | Height [get] |
Returns the height More... | |
unsafe NXOpen.Expression | Length [get] |
Returns the length More... | |
unsafe NXOpen.Expression | Shear [get] |
Returns the shear More... | |
unsafe double | WScale [get, set] |
Returns or sets the width scale More... | |
Rectangular frame builder
Created in NX7.5.1
Anchor location types
unsafe void NXOpen.GeometricUtilities.RectangularFrameBuilder.UpdateOnCoordinateSystem | ( | ) |
Updates the frame based on coordinate system.
Created in NX7.5.1
License requirements: None.
unsafe bool NXOpen.GeometricUtilities.RectangularFrameBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the anchor location
Created in NX7.5.1
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the point or coordinate system to define initial location and orientation of the frame
Created in NX7.5.1
License requirements: None.
|
getset |
Returns or sets the coordinate system
Created in NX7.5.1
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the height
Created in NX7.5.1
License requirements: None.
|
get |
Returns the length
Created in NX7.5.1
License requirements: None.
|
get |
Returns the shear
Created in NX7.5.1
License requirements: None.
|
getset |
Returns or sets the width scale
Created in NX7.5.1
License requirements to get this property: None.
License requirements to set this property: None.